Pressure regulator stainless steel BG0 (XXDR) - Standard series
Knocks Fluid-Technik
Standard
Pressure regulator
Powered by
CAD模型選擇
{knocks/standard_series/pressure_regulator/dr_reg_standard_bg0_xxdr01_asmtab.prj},{NB=017193},{CNSORDERNO=017193},{TYP=XXDR.01},{CNSORDERNO2=9.1501.00.12401V},{DESC1=Druckregler G1/4 0,1-2 aus Edelstahl (V4A, außer Oberfeder), Dichtungen aus Viton, ohne Sekundärentlüftung},{DESC2=Pressure regulator G1/4 0,1-2 from stainless steel (V4A, except regulation spring), Viton seals, without relieving feature},{S=0},{MANOMETER=0},{ARTNR=XXDR.01},{GEW=G1/4},{DN=10013769},{PRA=1},{INFO=Info pdf},{PPATH=assemblies/druckregler_std_mini_bg0_xxdr01_asmtpl.prj},{CNSMASSEXACT=0.246}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
CNSORDERNO
Article-number
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
015819
015819
XXDR.01
Pressure regulator G1/4 0...
0.229
014969
014969
XXDR.01
Pressure regulator G1/4 0...
0.249
023414
023414
XXDR.01
Pressure regulator G1/4 0...
0.227
020011
020011
XXDR.01
Pressure regulator G1/4 0...
0.226
017378
017378
XXDR.01
Pressure regulator G1/4 0...
0.226
021350
021350
XXDR.01-16
Pressure regulator G1/4 0...
0.235
017193
017193
XXDR.01
Pressure regulator G1/4 0...
0.246
024523
024523
XXDR.01 S
Pressure regulator G1/4 0...
0.233
023458
023458
XXDR.01 S
Pressure regulator G1/4 0...
0.233
024716
024716
XXDR.01-3-S
Pressure regulator G1/4 0...
0.231
9.1501.00.1216.V
9.1501.00.1216.V
XXDR.01 S
Pressure regulator G1/4 0...
0.231
024714
024714
XXDR.01 S
Pressure regulator G1/4 0...
0.229
023460
023460
XXDR.01 S
Pressure regulator G1/4 0...
0.229
034440
034440
XXDR.01 S
Pressure regulator G1/4 0...
0.238
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表