Seal on each side
JTEKT Corporation(Koyo)
Needle roller bearings
Machined ring needle roller bearings
Inch Series HJ
With Inner Ring
Powered by
CAD模型選擇
{koyo/needle_roller_bearings/machined_ring_nrb/inch_series_hj/with_inner_ring/seal_each_side_wr_asmtab.prj},{NB=HJ-283720.2RSIR-232820},{ORDER=HJ-283720.2RS},{ORDERIR=IR-232820},{SD=36.513},{FW=44.450},{D=58.738},{C=31.75},{B=31.75},{R=1.52},{CR=49.8},{C0=81},{CU=12.80},{NO=4400},{SR=0.500},{DW=4.7625},{L=19.2659},{M=3.0},{H=0.8},{RR=4.0},{ST=16-H},{NOB=22},{BRK=22.000},{S=NK},{T=35},{CC=31.750},{IR=5.9440},{IH=0.67900},{IM=3.1750},{PDF=166},{PPATH=seal_one_side_each_side_wr_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
ORDER
Bearing No.
ⁿ/ₐ
ORDERIR
Inner Ring No.
ⁿ/ₐ
SD
Inside Diameter
[mm]
FW
Inside Diameter
[mm]
D
Outside Diameter
[mm]
B
Bearing Width
[mm]
R
Radius
[mm]
CR
Basic dynamic load rating
[kN]
C0
Basic static load rating
[kN]
CU
Fatigue limit load
[kN]
NO
Limiting speeds (Grease)
[rpm]
HJ-122016.2RSIR-081216
HJ-122016.2RS
IR-081216
12.700
19.050
31.750
25.40
1.02
20.7
23.3
3.65
10000
HJ-142216.2RSIR-101416
HJ-142216.2RS
IR-101416
15.875
22.225
34.925
25.40
1.02
23
27.9
4.35
8700
HJ-162416.2RSIR-121616
HJ-162416.2RS
IR-121616
19.050
25.400
38.100
25.40
1.02
25.3
32.5
5.10
7600
HJ-162416.2RSIR-131616
HJ-162416.2RS
IR-131616
20.638
25.400
38.100
25.40
1.02
25.3
32.5
5.10
7600
HJ-182620.2RSIR-141820
HJ-182620.2RS
IR-141820
22.225
28.575
41.275
31.75
1.02
36.3
53.8
8.45
6800
HJ-202820.2RSIR-162020
HJ-202820.2RS
IR-162020
25.400
31.750
44.450
31.75
1.02
37.4
57.4
9.00
6100
HJ-223020.2RSIR-182220
HJ-223020.2RS
IR-182220
28.575
34.925
47.625
31.75
1.02
39.8
64.1
10.10
5600
HJ-243320.2RSIR-192420
HJ-243320.2RS
IR-192420
30.163
38.100
52.388
31.75
1.52
47.6
72.5
11.40
5100
HJ-263520.2RSIR-212620
HJ-263520.2RS
IR-212620
33.338
41.275
55.563
31.75
1.52
48.5
76.5
12.10
2400
HJ-283720.2RSIR-222820
HJ-283720.2RS
IR-222820
34.925
44.450
58.738
31.75
1.52
49.8
81
12.80
4400
HJ-283720.2RSIR-232820
HJ-283720.2RS
IR-232820
36.513
44.450
58.738
31.75
1.52
49.8
81
12.80
4400
HJ-283720.2RSIR-242820
HJ-283720.2RS
IR-242820
38.100
44.450
58.738
31.75
1.52
49.8
81
12.80
4400
HJ-324120.2RSIR-243220
HJ-324120.2RS
IR-243220
38.100
50.800
65.088
31.75
1.52
53.8
93
14.70
3800
HJ-324120.2RSIR-253220
HJ-324120.2RS
IR-253220
39.688
50.800
65.088
31.75
1.52
53.8
93
14.70
3800
HJ-324120.2RSIR-263220
HJ-324120.2RS
IR-263220
41.275
50.800
65.088
31.75
1.52
53.8
93
14.70
3800
HJ-324120.2RSIR-273220
HJ-324120.2RS
IR-273220
42.863
50.800
65.088
31.75
1.52
53.8
93
14.70
3800
HJ-364828.2RSIR-283628
HJ-364828.2RS
IR-283628
44.450
57.150
76.200
44.45
1.52
89.9
164.1
25.70
1700
HJ-405228.2RSIR-314028
HJ-405228.2RS
IR-314028
49.213
63.500
82.550
44.45
2.03
97
187.3
29.40
3100
HJ-405228.2RSIR-324028
HJ-405228.2RS
IR-324028
50.800
63.500
82.550
44.45
2.03
97
187.3
29.40
3100
HJ-445628.2RSIR-354428
HJ-445628.2RS
IR-354428
55.563
69.850
88.900
44.45
2.03
101
203.3
31.90
1400
HJ-445628.2RSIR-364428
HJ-445628.2RS
IR-364428
57.150
69.850
88.900
44.45
2.03
101
203.3
31.90
1400
HJ-486028.2RSIR-384828
HJ-486028.2RS
IR-384828
60.325
76.200
95.250
44.45
2.03
107.2
226.4
35.50
2500
HJ-486028.2RSIR-404828
HJ-486028.2RS
IR-404828
63.500
76.200
95.250
44.45
2.03
107.2
226.4
35.50
2500
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表