Seal on one side
JTEKT Corporation(Koyo)
Needle roller bearings
Machined ring needle roller bearings
Inch Series HJ
Without Inner Ring
Powered by
CAD模型選擇
{koyo/needle_roller_bearings/machined_ring_nrb/inch_series_hj/without_inner_ring/seal_on_one_side_asmtab.prj},{NB=HJ-223020RS},{ORDER=HJ-223020RS},{FW=34.925},{D=47.625},{C=31.75},{B=31.75},{R=1.02},{CR=39.8},{C0=64.1},{CU=10.10},{NO=5600},{SR=0.500},{DW=3.9370},{L=19.4310},{M=3.0},{H=0.8},{RR=4.0},{ST=15-E},{NOB=21},{BRK=21.000},{S=NK},{T=40},{CC=31.750},{PDF=166},{PPATH=seal_on_one_side_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
ORDER
Bearing No.
ⁿ/ₐ
FW
Inside Diameter
[mm]
D
Outside Diameter
[mm]
C
Bearing Width
[mm]
R
Radius
[mm]
CR
Basic dynamic load rating
[kN]
C0
Basic static load rating
[kN]
CU
Fatigue limit load
[kN]
NO
Limiting speeds (Grease)
[rpm]
HJ-101816RS
HJ-101816RS
15.875
28.575
25.40
0.64
19.3
20.7
3.25
12000
HJ-122016RS
HJ-122016RS
19.050
31.750
25.40
1.02
20.7
23.3
3.65
10000
HJ-142216RS
HJ-142216RS
22.225
34.925
25.40
1.02
23
27.9
4.35
8700
HJ-162416RS
HJ-162416RS
25.400
38.100
25.40
1.02
25.3
32.5
5.10
7600
HJ-182620RS
HJ-182620RS
28.575
41.275
31.75
1.02
36.3
53.8
8.45
6800
HJ-202820RS
HJ-202820RS
31.750
44.450
31.75
1.02
37.4
57.4
9.00
6100
HJ-223020RS
HJ-223020RS
34.925
47.625
31.75
1.02
39.8
64.1
10.10
5600
HJ-243320RS
HJ-243320RS
38.100
52.388
31.75
1.52
47.6
72.5
11.40
5100
HJ-263520RS
HJ-263520RS
41.275
55.563
31.75
1.52
48.5
76.5
12.10
2400
HJ-283720RS
HJ-283720RS
44.450
58.738
31.75
1.52
49.8
81
12.80
4400
HJ-324120RS
HJ-324120RS
50.800
65.088
31.75
1.52
53.8
93
14.70
3800
HJ-364828RS
HJ-364828RS
57.150
76.200
44.45
1.52
89.9
164.1
25.70
1700
HJ-405228RS
HJ-405228RS
63.500
82.550
44.45
2.03
97
187.3
29.40
3100
HJ-445628RS
HJ-445628RS
69.850
88.900
44.45
2.03
101
203.3
31.90
1400
HJ-486028RS
HJ-486028RS
76.200
95.250
44.45
2.03
107.2
226.4
35.50
2500
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表