Nederlands
polski
português
русский
Türkçe
中文
中文
Calio - 高效加热循环泵
ksb
Products
Pumps and pump systems
Circulator pumps
High-efficiency Circulator Pump
Calio
Powered by
CAD模型選擇
{ksb/1products/1pump/11circulator/6high_efficiecy_circulator_pump/calio/calio_asmtab.prj},{NB=Calio_29134926_calio50-40_SIZEDN1-DN 50_SIZEDN2-DN 50_175 W},{MTRLNO=29134926_calio},{IDNR=29134926},{CMPSIZE=50-40},{PLTFRMUSE=1},{BIMDATA=0},{LOD=0},{NMNLPRPN1=61016.000},{SIZEDN1=DN 50},{SIZEDN2=DN 50},{RTDPWR=175 W},{RTDPWRDEF=1751},{INSLTNTYP=With},{MOTOR=1},{A=179},{B=78},{C=120},{D=240},{ID=175},{TSGCODE=C89B},{DISPLY2D=0},{DIMUNIT=1},{PPATH=calio_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
MTRLNO
材料号
ⁿ/ₐ
CMPSIZE
构件尺寸
ⁿ/ₐ
SIZEDN1
Nominal diameter inlet
ⁿ/ₐ
SIZEDN2
Nominal diameter outlet
ⁿ/ₐ
RTDPWR
额定功率
ⁿ/ₐ
29134911_calio
29134911_calio
25-40
G 1 1/2"
G 1 1/2"
175 W
29134912_calio
29134912_calio
25-60
G 1 1/2"
G 1 1/2"
175 W
29134913_calio
29134913_calio
25-80
G 1 1/2"
G 1 1/2"
175 W
29134914_calio
29134914_calio
25-100
G 1 1/2"
G 1 1/2"
175 W
29134915_calio
29134915_calio
30-40
G 2"
G 2"
175 W
29134916_calio
29134916_calio
30-60
G 2"
G 2"
175 W
29134917_calio
29134917_calio
30-80
G 2"
G 2"
175 W
29134918_calio
29134918_calio
30-100
G 2"
G 2"
175 W
29134919_calio
29134919_calio
30-120
G 2"
G 2"
350 W
29134920_calio
29134920_calio
32-120
DN 32
DN 32
350 W
29134921_calio
29134921_calio
40-60
DN 40
DN 40
175 W
29134922_calio
29134922_calio
40-70
DN 40
DN 40
175 W
29134923_calio
29134923_calio
40-80
DN 40
DN 40
350 W
29134924_calio
29134924_calio
40-90
DN 40
DN 40
175 W
29134925_calio
29134925_calio
40-100
DN 40
DN 40
350 W
29134862_calio
29134862_calio
40-120
DN 40
DN 40
800 W
29134863_calio
29134863_calio
40-180
DN 40
DN 40
800 W
29134926_calio
29134926_calio
50-40
DN 50
DN 50
175 W
29134927_calio
29134927_calio
50-60
DN 50
DN 50
350 W
29134928_calio
29134928_calio
50-80
DN 50
DN 50
350 W
29134929_calio
29134929_calio
50-90
DN 50
DN 50
175 W
29134864_calio
29134864_calio
50-100
DN 50
DN 50
800 W
29134865_calio
29134865_calio
50-120
DN 50
DN 50
800 W
29134866_calio
29134866_calio
50-150
DN 50
DN 50
800 W
29134867_calio
29134867_calio
50-180
DN 50
DN 50
800 W
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表