9.1.2 ISO - Pipe hangers wihout shank, polished
KST
9. Pipe Hangers
9.1 Pipe hangers without shank, polished
Powered by
CAD模型選擇
{kst/rohrschellen/rohrschellen_o_schaft/iso_rohrschelle_asmtab.prj},{NB=Rohrschelle DN032 ISO 705062},{DN=DN032},{AB=42.4 x 2.0},{A=42.4},{E=20.0 x 3.0},{EE=20.000},{EE1=3.000},{G=M6},{NDM=6.000},{LL=20.000},{SW=10.000},{K=4.000},{M=5.000},{MAT=1.4301},{ARTNR=705062},{AA=69.000},{BB=89.000},{D22=7.000},{FF=4.000},{PPATH=iso_rohrschelle_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
DN
dimension
ⁿ/ₐ
AB
dimension
[mm]
A
internal diameter
[mm]
E
strip width / -strength
ⁿ/ₐ
G
bolt size
ⁿ/ₐ
MAT
Materials
ⁿ/ₐ
ARTNR
ordner No.
ⁿ/ₐ
Pipe hanger DN008 ISO 705...
DN008
13.5 x 1.6
13.5
20.0 x 3.0
M6
1.4301
705518
Pipe hanger DN010 ISO 705...
DN010
17.2 x 1.6
18.0
20.0 x 3.0
M6
1.4301
705670
Pipe hanger DN015 ISO 703...
DN015
21.3 x 1.6
22.0
20.0 x 3.0
M6
1.4301
703009
Pipe hanger DN020 ISO 703...
DN020
26.9 x 1.6
26.9
20.0 x 3.0
M6
1.4301
703015
Pipe hanger DN025 ISO 703...
DN025
33.7 x 2.0
33.7
20.0 x 3.0
M6
1.4301
703008
Pipe hanger DN032 ISO 705...
DN032
42.4 x 2.0
42.4
20.0 x 3.0
M6
1.4301
705062
Pipe hanger DN040 ISO 705...
DN040
48.3 x 2.0
48.3
20.0 x 3.0
M6
1.4301
705063
Pipe hanger DN050 ISO 705...
DN050
60.3 x 2.0
60.3
20.0 x 3.0
M6
1.4301
705064
Pipe hanger DN065 ISO 703...
DN065
76.1 x 2.0
76.2
25.0 x 3.0
M6
1.4301
703014
Pipe hanger DN080 ISO 705...
DN080
88.9 x 2.3
88.9
25.0 x 3.0
M6
1.4301
705065
Pipe hanger DN100 ISO 705...
DN100
114.3 x 2.3
114.3
25.0 x 3.0
M6
1.4301
705066
Pipe hanger DN125 ISO 702...
DN125
139.7 x 2.6
139.7
30.0 x 3.0
M8
1.4301
702943
Pipe hanger DN150 ISO 702...
DN150
168.3 x 2.6
168.3
40.0 x 4.0
M8
1.4301
702941
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表