2.2.2.S.3 ASME BPE - Additional surface qualities analog page DIN 11864-1-A
KST
2. Fittings
2.2.S Aseptic screwed pipe connection DIN 11864-A
2.2.3 S Aseptic liner DIN 11864-1-A
Powered by
CAD模型選擇
{kst/rohrverbindungen/steril-verschraubung_din11864-1-a/steril_bundstutzen_11864_1_a/asme_steril_bundstutzen_11864_1_a.prj},{NB=Steril-Bundstutzen DN 11/2'' ASME BPE (1.4435, EPDM) 703271 999283},{DN=DN 11/2''},{AB=38.10 x 1.65},{A=38.10},{B=34.80},{C=46.5},{D=54.9},{OFB=MB = Ra<0,8µm},{WK=1.4435},{IO=Ra<0.6µm (STERI-line)},{EX=38.100},{P=1.650},{MG1=10.000},{MI=3.000},{MD14=48.000},{DNX=4},{AA=38.100},{S=1.650}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
DN
dimension
ⁿ/ₐ
AB
dimension
ⁿ/ₐ
A
external diameter
[mm]
B
internal diameter
[mm]
C
total lenght
[mm]
D
maximum outer diameter
[mm]
ARTNR
ordner No.
ⁿ/ₐ
ARTNR1
(additional) ordner No.
ⁿ/ₐ
Additional surface qualit...
DN 1/2''
12.70 x 1.65
12.70
9.40
39.0
21.9
704644
999283
Additional surface qualit...
DN 3/4''
19.05 x 1.65
19.05
15.75
39.0
27.9
704643
999283
Additional surface qualit...
DN 1''
25.40 x 1.65
25.40
22.10
40.0
42.9
703270
999283
Additional surface qualit...
DN 11/2''
38.10 x 1.65
38.10
34.80
46.5
54.9
703271
999283
Additional surface qualit...
DN 2''
50.80 x 1.65
50.80
47.50
47.5
66.9
703272
999283
Additional surface qualit...
DN 21/2''
63.50 x 1.65
63.50
60.20
63.0
84.9
703273
999283
Additional surface qualit...
DN 3''
76.20 x 1.65
76.20
72.90
61.0
98.9
703274
999283
Additional surface qualit...
DN 4''
101.60 x 2.11
101.60
97.38
65.0
118.9
703275
999283
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表