T38 / ST38 - Nut F1 / SF1
KVT Fastening
bigHead®
Nut F1 / SF1
Powered by
CAD模型選擇
{kvt/bighead/mutter_f1_sf1/f1_sf1_t38_st38.prj},{NB=KVT F1/ST38-M10HEX},{IDNR=},{BZC=F1/ST38-M10HEX},{D=M10},{NDM=10},{W=Stahl, verzinkt},{KF=ST38 - offen},{VERSKF=2},{K=38 x 15},{DP=1.200},{DM=8.000},{SW=17.000},{SW1=16.600},{R1=3.000},{R2=2.500},{X1=30.000},{X2=16.000},{Y1=6.000},{O=10.980}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
BZC
Orderspecification
ⁿ/ₐ
D
Thread
ⁿ/ₐ
W
Material
ⁿ/ₐ
KF
Head shape
ⁿ/ₐ
K
Rectangular head
[mm]
KVT F1/T38-M6HEX
F1/T38-M6HEX
M6
Steel, galvanized
T38 - closed
38 x 15
KVT F1/ST38-M4HEX
F1/ST38-M4HEX
M4
Steel, galvanized
ST38 - open
38 x 15
KVT F1/ST38-M5HEX
F1/ST38-M5HEX
M5
Steel, galvanized
ST38 - open
38 x 15
KVT F1/ST38-M6HEX
F1/ST38-M6HEX
M6
Steel, galvanized
ST38 - open
38 x 15
KVT F1/ST38-M8HEX
F1/ST38-M8HEX
M8
Steel, galvanized
ST38 - open
38 x 15
KVT F1/ST38-M10HEX
F1/ST38-M10HEX
M10
Steel, galvanized
ST38 - open
38 x 15
KVT SF1/ST38-M3HEX
SF1/ST38-M3HEX
M3
Stainless steel
ST38 - open
38 x 15
KVT SF1/ST38-M4HEX
SF1/ST38-M4HEX
M4
Stainless steel
ST38 - open
38 x 15
KVT SF1/ST38-M5HEX
SF1/ST38-M5HEX
M5
Stainless steel
ST38 - open
38 x 15
KVT SF1/ST38-M6HEX
SF1/ST38-M6HEX
M6
Stainless steel
ST38 - open
38 x 15
KVT SF1/ST38-M8HEX
SF1/ST38-M8HEX
M8
Stainless steel
ST38 - open
38 x 15
KVT SF1/ST38-M10HEX
SF1/ST38-M10HEX
M10
Stainless steel
ST38 - open
38 x 15
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表