S - Blind-rivet stud, countersunk head
KVT Fastening
Blind rivet nuts
FASTEKS® - Blind rivet studs
Powered by
CAD模型選擇
{kvt/blindnietmuttern/fasteks_blindnietschrauben/s.prj},{NB=KVT M5x3110 S (11.5)},{IDNR=},{BZC=M5x3110 S},{GW=M5},{NDM=5.000},{FORM=1},{K=1.5},{K1=1.5-2.8},{H=6.6},{D1=6.5},{D=9.0},{S=1.40},{L=10.0},{L1=18.0},{L2=10},{L3=4.5},{W=Stahl},{K1X=1.5},{K1Y=2.8},{VER=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
BZC
Orderspecification
ⁿ/ₐ
GW
Thread (Ød1)
ⁿ/ₐ
K1
Clamping range K
ⁿ/ₐ
H
Hole-Ø +0.1
[mm]
D1
Ød
[mm]
D
Ø
[mm]
S
[mm]
L
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
W
Material
ⁿ/ₐ
KVT M4x2608 S
M4x2608 S
M4
1.6-2.3
5.5
5.4
8.0
1.50
8.5
15.0
8
3.5
Steel
KVT M4x2610 S
M4x2610 S
M4
1.6-2.3
5.5
5.4
8.0
1.50
8.5
17.0
10
3.5
Steel
KVT M4x2615 S
M4x2615 S
M4
1.6-2.3
5.5
5.4
8.0
1.50
8.5
22.0
15
3.5
Steel
KVT M5x3108 S
M5x3108 S
M5
1.5-2.8
6.6
6.5
9.0
1.40
10.0
16.0
8
4.5
Steel
KVT M5x3110 S
M5x3110 S
M5
1.5-2.8
6.6
6.5
9.0
1.40
10.0
18.0
10
4.5
Steel
KVT M5x3115 S
M5x3115 S
M5
1.5-2.8
6.6
6.5
9.0
1.40
10.0
23.0
15
4.5
Steel
KVT M6x3610 S
M6x3610 S
M6
1.5-3.2
7.8
7.7
10.0
1.30
11.0
19.5
10
5.0
Steel
KVT M6x3615 S
M6x3615 S
M6
1.5-3.2
7.8
7.7
10.0
1.30
11.0
24.5
15
5.0
Steel
KVT M6x3620 S
M6x3620 S
M6
1.5-3.2
7.8
7.7
10.0
1.30
11.0
29.5
20
5.0
Steel
KVT M8x4115 S
M8x4115 S
M8
1.5-3.8
9.9
9.8
12.0
1.30
13.5
27.0
15
7.0
Steel
KVT M8x4120 S
M8x4120 S
M8
1.5-3.8
9.9
9.8
12.0
1.30
13.5
32.0
20
7.0
Steel
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表