SK 90 - Blind-rivet nut, round shank, type SK
KVT Fastening
FASTEKS® FILKO Blind-rivet nut
SK 90 - Blind-rivet nut
Powered by
CAD模型選擇
{kvt/filko_blindnietmuttern/sk_90/bnm_offen_sk_90_rund_raendel.prj},{NB=KVT M6-61 SK ST (13.5)},{IDNR=},{KENZIFFER=61},{GW=M6},{NDM=6.000},{FORM=1},{K=3.50},{K1=3.5-6.0},{H=9.0},{D1=9.0},{D=11.0},{S=1.0},{L=17.0},{W=ST},{A1A=3.50},{A1B=6.00},{A2=9.00},{A3=11.00},{A4=1.00},{A5=17.00},{A6=7.50},{A7=9.60},{A8=0.70},{A9=4.92},{A10=1.00},{A11=1.29},{A12=0.50},{A13A=14.04},{A13B=11.42},{A14A=12.98},{A14B=11.30},{A15=0.70},{A17=0.80},{A21=0.00},{VERS=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
BZC
Orderspecification
ⁿ/ₐ
GW
Thread
ⁿ/ₐ
K1
Clamping range K
ⁿ/ₐ
H
Hole-Ø +0.1
[mm]
D1
Ød
[mm]
D
Ø
[mm]
S
[mm]
L
[mm]
KVT M4-36 SK ST
M4-36 SK ST
M4
1.5-3.5
6.0
6.0
9.0
1.5
11.5
KVT M4-51 SK ST
M4-51 SK ST
M4
3.5-5.0
6.0
6.0
9.0
1.5
13.0
KVT M5-41 SK ST
M5-41 SK ST
M5
2.0-4.0
7.0
7.0
10.0
1.5
13.0
KVT M5-61 SK ST
M5-61 SK ST
M5
4.0-6.0
7.0
7.0
10.0
1.5
15.0
KVT M6-31 SK ST
M6-31 SK ST
M6
1.0-3.0
9.0
9.0
11.0
1.0
14.0
KVT M6-61 SK ST
M6-61 SK ST
M6
3.5-6.0
9.0
9.0
11.0
1.0
17.0
KVT M8-31 SK ST
M8-31 SK ST
M8
1.0-3.0
11.0
11.0
13.0
1.0
16.0
KVT M8-61 SK ST
M8-61 SK ST
M8
3.5-6.0
11.0
11.0
13.0
1.0
19.0
KVT M10-41 SK ST
M10-41 SK ST
M10
1.5-4.0
13.0
13.0
15.7
1.6
22.0
KVT M10-66 SK ST
M10-66 SK ST
M10
3.5-6.5
13.0
13.0
15.7
1.6
25.0
KVT M12-46 SK ST
M12-46 SK ST
M12
1.7-4.5
16.0
16.0
19.0
1.9
26.0
KVT M12-76 SK ST
M12-76 SK ST
M12
4.0-7.5
16.0
16.0
19.0
1.9
29.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表