RTSN - Blind-rivet nut, knurled shank, type RTSN
KVT Fastening
FASTEKS® FILKO Blind-rivet nut
RTSN - Blind-rivet nut
Powered by
CAD模型選擇
{kvt/filko_blindnietmuttern/tsnr/bnm_offen_sk_tsn_rund_raendel.prj},{NB=KVT M6-60 RTSN ST (13.5)},{IDNR=},{KENZIFFER=60},{VERS=2},{GW=M6},{NDM=6.000},{FORM=1},{K=3.50},{K1=3.5-6.0},{H=9.0},{D1=9.0},{D=10.0},{S=0.5},{L=17.5},{W=ST},{A1A=3.50},{A1B=6.00},{A2=9.00},{A3=10.00},{A4=0.50},{A5=17.50},{A6=7.50},{A7=9.80},{A8=0.70},{A9=4.92},{A10=1.00},{A11=1.29},{A12=0.50},{A13A=14.81},{A13B=11.55},{A14A=12.69},{A14B=10.67},{A15=0.70},{A17=0.80},{A21=0.00}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
BZC
Orderspecification
ⁿ/ₐ
GW
Thread
ⁿ/ₐ
K1
Clamping range K
ⁿ/ₐ
H
Hole-Ø +0.1
[mm]
D1
Ød
[mm]
D
Ø
[mm]
S
[mm]
L
[mm]
KVT M4-20 RTSN ST
M4-20 RTSN ST
M4
0.3-2.0
6.0
6.0
7.0
0.5
10.5
KVT M4-30 RTSN ST
M4-30 RTSN ST
M4
1.5-3.0
6.0
6.0
7.0
0.5
11.5
KVT M5-30 RTSN ST
M5-30 RTSN ST
M5
0.5-3.0
7.0
7.0
8.0
0.5
11.5
KVT M5-45 RTSN ST
M5-45 RTSN ST
M5
2.5-4.5
7.0
7.0
8.0
0.5
13.0
KVT M6-30 RTSN ST
M6-30 RTSN ST
M6
0.5-3.0
9.0
9.0
10.0
0.5
14.5
KVT M6-45 RTSN ST
M6-45 RTSN ST
M6
2.0-4.5
9.0
9.0
10.0
0.5
16.0
KVT M6-60 RTSN ST
M6-60 RTSN ST
M6
3.5-6.0
9.0
9.0
10.0
0.5
17.5
KVT M8-30 RTSN ST
M8-30 RTSN ST
M8
0.5-3.0
11.0
11.0
12.0
0.5
16.5
KVT M8-45 RTSN ST
M8-45 RTSN ST
M8
1.5-4.5
11.0
11.0
12.0
0.5
18.0
KVT M8-60 RTSN ST
M8-60 RTSN ST
M8
3.0-6.0
11.0
11.0
12.0
0.5
19.5
KVT M10-35 RTSN ST
M10-35 RTSN ST
M10
0.8-3.5
13.0
13.0
14.0
0.5
20.0
KVT M10-60 RTSN ST
M10-60 RTSN ST
M10
3.0-6.0
13.0
13.0
14.0
0.5
23.0
KVT M12-40 RTSN ST
M12-40 RTSN ST
M12
1.0-4.0
16.0
16.0
17.2
0.6
24.0
KVT M12-75 RTSN ST
M12-75 RTSN ST
M12
3.5-7.5
16.0
16.0
17.2
0.6
27.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表