HFHD, HFHDS - Self-clinching dog-point studs
KVT Fastening
PEM® self-clinching fasteners
Self-clinching dog-point studs
Powered by
CAD模型選擇
{kvt/pem_einpressbefestiger/hfhd_hfhds/hfhd_hfhds.prj},{NB=KVT HFHD-M6-20},{IDNR=},{W=HFHD},{L1=20},{D1=M6},{LB=6.00},{D2=9.4},{D4=4.37},{D3=6.1},{L2=2.03},{A=2.8},{T=1.27},{SM=1.5},{MRL=11.5},{NDM=6.0},{KDM=4.773},{WX='HFHD', 'Stahl gehärtet, verzinkt, farblos passiviert'},{L11=0.7260},{L12=0.6550},{L13=0.4500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
BZC
Part description
ⁿ/ₐ
L1
Length ±0.4
[mm]
D1
Thread
ⁿ/ₐ
LB
Hole-Ø in sheet +0.08 0
[mm]
D2
±0.25
[mm]
D4
±0.13
[mm]
D3
[mm]
L2
±0.25
[mm]
A
max.
[mm]
T
max.
[mm]
SM
Min. thickness
[mm]
MRL
Min. edge distance up to the hole centre
[mm]
KVT HFHD-M5-15
HFHD-M5-15
15
M5
5.00
7.8
3.66
5.1
1.78
2.7
1.14
1.3
10.7
KVT HFHD-M5-20
HFHD-M5-20
20
M5
5.00
7.8
3.66
5.1
1.78
2.7
1.14
1.3
10.7
KVT HFHD-M6-15
HFHD-M6-15
15
M6
6.00
9.4
4.37
6.1
2.03
2.8
1.27
1.5
11.5
KVT HFHD-M6-20
HFHD-M6-20
20
M6
6.00
9.4
4.37
6.1
2.03
2.8
1.27
1.5
11.5
KVT HFHD-M6-25
HFHD-M6-25
25
M6
6.00
9.4
4.37
6.1
2.03
2.8
1.27
1.5
11.5
KVT HFHD-M6-30
HFHD-M6-30
30
M6
6.00
9.4
4.37
6.1
2.03
2.8
1.27
1.5
11.5
KVT HFHD-M8-25
HFHD-M8-25
25
M8
8.00
12.5
6.05
8.1
2.67
3.5
1.78
2.0
12.7
KVT HFHD-M8-40
HFHD-M8-40
40
M8
8.00
12.5
6.05
8.1
2.67
3.5
1.78
2.0
12.7
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表