TD - Self-clinching cable tie mounts
KVT Fastening
PEM® self-clinching fasteners
Cable tie-mount hardware
Powered by
CAD模型選擇
{kvt/pem_einpressbefestiger/td/td.prj},{NB=KVT TD-40-4},{IDNR=MIN},{BZC=TD-40-4},{W=Sinterstahl (4600 A), verzinkt, farblos passiviert (Kennziffer \"zi\")},{LB=6.35 -x- 3.18},{A=6.25},{B=1.40},{C=1.65},{D=4.06},{E=7.82},{G=3.81},{L=3.07},{SM=1.0 - 1.3},{R1=0.3810},{R2=0.7620},{L1=5.0290},{G1=2.5020},{G2=2.6010},{R=0.3810},{A1=0.0000},{RU=0.2540}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
BZC
Part description
ⁿ/ₐ
W
Material
ⁿ/ₐ
LB
Hole-Ø in sheet ±0.05 --0.03
[mm]
A
±0.08
[mm]
B
±0.15
[mm]
C
±0.15
[mm]
D
±0.15
[mm]
E
±0.15
[mm]
G
±0.15
[mm]
L
±0.08
[mm]
SM
Min. thickness
[mm]
KVT TD-40-4
TD-40-4
Sintered steel (4600 A), ...
6.35 -x- 3.18
6.25
1.40
1.65
4.06
7.82
3.81
3.07
1.0 - 1.3
KVT TD-60-6
TD-60-6
Sintered steel (4600 A), ...
7.93 -x- 4.75
7.82
1.91
1.65
5.21
9.40
4.57
4.67
1.0 - 1.8
KVT TD-175-12
TD-175-12
Sintered steel (4600 A), ...
12.7 -x- 9.53
12.60
3.30
2.40
9.14
14.28
7.24
9.42
1.0 - 3.2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表