目錄: LAPP
Created: 16.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
LAPP
EPIC® MH BUS - MH Modular System Modules
LAPP
EPIC® Industrial Connectors
EPIC® Rectangular connectors
EPIC® Inserts
EPIC® MH Modular System Modules
Powered by
CAD模型選擇
{lapp_kabel/epic-industrie/rechtecksteckverbinder/epic_einsaetze/epic_mh_modular_system/epic_mh_bus.prj},{NB=EPIC MH Modular System Modules: MH BUS Art. Nr. 44423228},{ATN=44423228},{WG=12.7},{VPE=10},{EAN=4044777489343},{ARTB=EPIC MHS Bus 2x(4) CM},{IDNR=},{CT=Stift},{AAS=2x (4 + Schirmung)},{EDZ=LAPP.44423228.edz},{GTIN=4044777489343},{CTN=85389099},{TC=44423228},{MD=EPIC MHS Bus 2x(4) CM},{V=1},{W=0.0127},{AAO677=LAPP},{MANUFACTURER_URL=https://www.lappgroup.com},{AAQ326=https://products.lappgroup.com/artno=44423228},{AAO676=44423228},{CNS_ELECTRO_MATERIAL=Polyamide},{DESCRIPTION_LONG=EPIC® MHS Bus 2x(4) CM; Modular System; Crimp Termination; Number of contacts: 8; Required slots: 2; for cross-section (min./max.): 0.14mm² - 2.5mm²; 50 V AC rms / DC according to IEC; }
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
EAN
International article number
ⁿ/ₐ
ATN
Article number
ⁿ/ₐ
ARTB
Article description
ⁿ/ₐ
CT
Contact type
ⁿ/ₐ
AAS
Number of operating contacts
ⁿ/ₐ
WG
Weight
[g]
VPE
Package [pc]
ⁿ/ₐ
EPIC® MH Modular System M...
4044777489343
44423228
EPIC MHS Bus 2x(4) CM
Male
2x (4 + Schirmung)
12.7
10
EPIC® MH Modular System M...
4044777489374
44423230
EPIC MHB Bus 2x(4) CM
Female
2x (4 + Schirmung)
17.0
10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表