目錄: LAPP
Created: 16.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
LAPP
EPIC® MH Gigabit Kit - MH Gigabit Module
LAPP
EPIC® Industrial Connectors
EPIC® Rectangular connectors
EPIC® Inserts
EPIC® MH Modular System Modules
EPIC® MH Gigabit Module
Powered by
CAD模型選擇
{lapp_kabel/epic-industrie/rechtecksteckverbinder/epic_einsaetze/epic_mh_modular_system/epic_mh_gigabit_module/epic_mh_gigabit_kit_asmtab.prj},{NB=MH Gigabit Module: MH Gigabit Kit Art. Nr. 44423292},{ATN=44423292},{WG=86.0},{VPE=1},{VER=2},{EAN=4044777863594},{ARTB=EPIC MHB Gigabit Kit Small },{IDNR=},{EDZ=LAPP.44423292.edz},{GTIN=4044777863594},{CTN=85366990},{TC=44423292},{ATN1=44423277},{ATN2=44423280},{ATN3=44423282},{W=0.086},{AAO677=LAPP},{MANUFACTURER_URL=https://www.lappgroup.com},{AAQ326=https://products.lappgroup.com/artno=44423292},{AAO676=44423292},{CNS_ELECTRO_MATERIAL=Polyamide},{DESCRIPTION_LONG=EPIC® MHB Gigabit Kit Small; Modular System; Crimp Termination; Number of contacts: 8; Contacts included; Required slots: 1; for cross-section (min./max.): 0.09mm² - 0.52mm²; 50 V AC rms / DC according to IEC; }
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
EAN
International article number
ⁿ/ₐ
ATN
Article number
ⁿ/ₐ
ARTB
Article description
ⁿ/ₐ
WG
Weight
[g]
VPE
Package [pc]
ⁿ/ₐ
MH Gigabit Module: MH Gig...
4044777863587
44423291
EPIC MHS Gigabit Kit Smal...
80.0
1
MH Gigabit Module: MH Gig...
4044777863594
44423292
EPIC MHB Gigabit Kit Smal...
86.0
1
MH Gigabit Module: MH Gig...
4044777867530
44423326
EPIC MHS Gigabit Kit Medi...
80.5
1
MH Gigabit Module: MH Gig...
4044777867592
44423327
EPIC MHB Gigabit Kit Medi...
86.5
1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表