目錄: LAPP
Created: 16.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
LAPP
SILVYN® LGS-2-M
LAPP
SILVYN® Protective Cable Conduit systems
Liquid-tight conduits (metal + jacket)
Metal conduit with thin-walled jacket
Powered by
CAD模型選擇
{lapp_kabel/silvyn/kabelschutzschlauch_systeme_fluessigkeitsdicht/kabelschutzschlauch_system_silvyn_lcc_2_lcch_2/silvyn_lgs_2_m.prj},{NB=SILVYN LGS-2-M Art. Nr. 55502024},{EAN=4044773263480},{ATN=55502024},{ARTB=SILVYN LGS-2-M M20x1,5/2},{CLR=Self colour},{DES=Metric Thread},{CT=FSU},{CS=20},{T1=M20},{NDM=20.0000},{KDM=18.1600},{A=M20x1.5},{B=10},{C=15.3},{D=35.5},{E=24},{F=24},{CNSMAT=Nickel Plated Brass},{CIL=11.000},{SL=12.000},{SD=23.000},{THEXAC=27.000},{THEXL=4.000},{WHEXAC=27.000},{WHEXL=5.000},{VER=1.000},{VPE=10}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
EAN
International Article Number
ⁿ/ₐ
ATN
Part number
ⁿ/ₐ
ARTB
Article description
ⁿ/ₐ
CLR
Color
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CS
Conduit Size
ⁿ/ₐ
A
Thread
ⁿ/ₐ
B
Length
[mm]
C
Diameter
[mm]
D
Length
[mm]
E
Width accross flats
[mm]
F
Width accross flats
[mm]
VPE
Package [pc]
ⁿ/ₐ
SILVYN® LGS-2-M Art. ...
4044773263794
55501982
SILVYN LGS-2-M M12x1,5
Self colour
Metric Thread
10
M12x1.5
8
5.6
30.2
13
13
10
SILVYN® LGS-2-M Art. ...
4044773263756
55502003
SILVYN LGS-2-M M16x1,5/1
Self colour
Metric Thread
12
M16x1.5
8
8.5
32.2
17
17
10
SILVYN® LGS-2-M Art. ...
4044773263749
55502004
SILVYN LGS-2-M M16x1,5/2
Self colour
Metric Thread
16
M16x1.5
10
11.5
34.2
20
20
10
SILVYN® LGS-2-M Art. ...
4044773263497
55502023
SILVYN LGS-2-M M20x1,5/1
Self colour
Metric Thread
16
M20x1.5
10
11.5
34.2
22
20
10
SILVYN® LGS-2-M Art. ...
4044773263480
55502024
SILVYN LGS-2-M M20x1,5/2
Self colour
Metric Thread
20
M20x1.5
10
15.3
35.5
24
24
10
SILVYN® LGS-2-M Art. ...
4044773263459
55502032
SILVYN LGS-2-M M25x1,5
Self colour
Metric Thread
25
M25x1.5
12
19.1
43.7
29
29
10
SILVYN® LGS-2-M Art. ...
4044773263428
55502042
SILVYN LGS-2-M M32x1,5
Self colour
Metric Thread
32
M32x1.5
13
26.2
48.0
38
38
10
SILVYN® LGS-2-M Art. ...
4044773263404
55502052
SILVYN LGS-2-M M40x1,5
Self colour
Metric Thread
40
M40x1.5
14
34.2
51.2
48
48
4
SILVYN® LGS-2-M Art. ...
4044773263183
55502062
SILVYN LGS-2-M M50x1,5
Self colour
Metric Thread
50
M50x1.5
15
44.8
54.5
58
58
4
SILVYN® LGS-2-M Art. ...
4044773263169
55502072
SILVYN LGS-2-M M63x1,5
Self colour
Metric Thread
63
M63x1.5
18
54.5
63.2
70
70
1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表