目錄: LAPP
Created: 16.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
LAPP
SILVYN® BW-K-M
LAPP
SILVYN® Protective Cable Conduit systems
SILVYN® processing tools
Mounting bracket
Powered by
CAD模型選擇
{lapp_kabel/silvyn/verarbeitungswerkzeuge_silvyn/silvyn_befestigungswinkel/silvyn_bw_k_m.prj},{NB=SILVYN BW-K-M Art. Nr. 55000921},{IDNR=},{ART=55000921},{MD=SILVYN BW-K-M 25x1.5 GY},{METR=M25 x 1.5},{A=43.5},{B=57.0},{B1=5.7},{D=32.0},{D1=18.5},{H=25.0},{H1=8.0},{L=13.5},{I=12.0},{T=11.5},{PS=50},{GEW=0.80},{M=25},{VPE=MIN}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
ART
Article no.
ⁿ/ₐ
MD
Material descritption
ⁿ/ₐ
METR
Thread EN 60423
ⁿ/ₐ
A
[mm]
B
[mm]
B1
[mm]
D
[mm]
D1
[mm]
H
[mm]
H1
[mm]
L
[mm]
I
[mm]
T
[mm]
PS
Packet/Units
ⁿ/ₐ
GEW
Weight kg 100 units approx.
[mm]
M
[mm]
SILVYN® BW-K-M Art. ...
55000911
SILVYN BW-K-M 20x1.5 GY
M20 x 1.5
37.5
50.0
5.7
27.0
15.0
20.0
7.5
13.5
12.0
11.5
50
0.60
20
SILVYN® BW-K-M Art. ...
55000921
SILVYN BW-K-M 25x1.5 GY
M25 x 1.5
43.5
57.0
5.7
32.0
18.5
25.0
8.0
13.5
12.0
11.5
50
0.80
25
SILVYN® BW-K-M Art. ...
55000931
SILVYN BW-K-M 32x1.5 GY
M32 x 1.5
53.5
67.0
6.7
41.0
26.5
27.0
8.0
16.5
15.0
14.0
50
1.40
32
SILVYN® BW-K-M Art. ...
55000941
SILVYN BW-K-M 40x1.5 GY
M40 x 1.5
65.5
79.5
6.7
52.0
34.0
33.0
9.0
16.5
15.0
14.0
50
2.20
40
SILVYN® BW-K-M Art. ...
55000951
SILVYN BW-K-M 50x1.5 GY
M50 x 1.5
69.5
86.0
6.7
59.0
42.5
36.5
9.5
17.5
15.5
14.5
50
2.40
50
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表