目錄: LAPP
Created: 16.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
LAPP
SKINDICHT® SM-SVRX - Lock nut brass blanc (DIN 89280)
LAPP
SKINTOP® Cable glands
SKINDICHT® Cable glands plastic or metal Metric
SKINDICHT® standard cable gland metric
Powered by
CAD模型選擇
{lapp_kabel/skintop_kabelverschraubungen/skindicht_kabelversc_kunst_oder_metall_metrisch/skindicht_standard_kabelversc_metrisch/sm_svrx.prj},{NB=SKINDICHT SM-SVRX M 56x2 Art. Nr. 52006461},{IDNR=},{ATN=52006461},{M=M 56x2},{DA=56.0},{P=2.0},{SW=65},{A=70.3},{B=9.0},{FORM=8},{MATERIAL=Messing vernickelt},{VPE=MIN}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ATN
Part number
ⁿ/ₐ
M
Thread
ⁿ/ₐ
SW
Wrench size
[mm]
A
Width across corners
[mm]
B
Width
[mm]
MATERIAL
Material
ⁿ/ₐ
SKINDICHT® SM-SVRX M 24x1...
52006321
M 24x1,5
30
32.9
5.0
Brass, nickel-plated
SKINDICHT® SM-SVRX M 36x2...
52006401
M 36x2
41
45.2
7.0
Brass, nickel-plated
SKINDICHT® SM-SVRX M 56x2...
52006461
M 56x2
65
70.3
9.0
Brass, nickel-plated
SKINDICHT® SM-SVRX M 72x2...
52006491
M 72x2
85
92.0
10.0
Brass, nickel-plated
SKINDICHT® SM-SVRX M 80x2...
52006531
M 80x2
88
100.0
12.0
Brass, nickel-plated
SKINDICHT® SM-SVRX M 105x...
52006541
M 105x2
119
128.2
13.0
Brass, nickel-plated
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表