目錄: LAPP
Created: 16.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
LAPP
SKINDICHT® BL-M ATEX - Blindstopfen Messing ATEX
LAPP
SKINTOP® Cable glands
SKINDICHT® Cable gland accessories Metric
SKINDICHT®/ SKINTOP® Blind plugs
Powered by
CAD模型選擇
{lapp_kabel/skintop_kabelverschraubungen/skindicht_verschraubungszubehoer_metrisch/skindicht_skintop_blindstopfen/bl_m_atex.prj},{NB=SKINDICHT BL-M 25x1,5 ATEX Art. Nr. 52103133},{IDNR=},{ATN=52103133},{M=M 25x1,5},{SW=29},{A=31.9},{C=11.0},{D=7},{B=20.000},{K=8.000},{G=25.000},{J=2.000},{MATERIAL=Messing vernickelt},{NDM=25.000},{KDM=23.160},{VPE=MIN}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
ATN
Part number
ⁿ/ₐ
M
Thread
ⁿ/ₐ
SW
Wrench size
[mm]
A
Width across corners
[mm]
C
[mm]
D
[mm]
MATERIAL
Material
ⁿ/ₐ
SKINDICHT® BL-M 12x1,5 AT...
52103103
M 12x1,5
16
17.8
8.0
5
Brass, nickel-plated
SKINDICHT® BL-M 16x1,5 AT...
52103113
M 16x1,5
20
22.0
8.0
5
Brass, nickel-plated
SKINDICHT® BL-M 20x1,5 AT...
52103123
M 20x1,5
24
26.4
9.5
6
Brass, nickel-plated
SKINDICHT® BL-M 25x1,5 AT...
52103133
M 25x1,5
29
31.9
11.0
7
Brass, nickel-plated
SKINDICHT® BL-M 32x1,5 AT...
52103143
M 32x1,5
36
39.6
12.0
8
Brass, nickel-plated
SKINDICHT® BL-M 40x1,5 AT...
52103153
M 40x1,5
45
49.5
13.0
8
Brass, nickel-plated
SKINDICHT® BL-M 50x1,5 AT...
52103163
M 50x1,5
54
59.0
15.0
9
Brass, nickel-plated
SKINDICHT® BL-M 63x1,5 AT...
52103173
M 63x1,5
67
73.5
16.0
10
Brass, nickel-plated
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表