目錄: LAPP
Created: 16.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
LAPP
SKINDICHT TWIST-M
LAPP
SKINTOP® Cable glands
SKINDICHT® Cable gland accessories Metric
SKINDICHT® Couplers
Powered by
CAD模型選擇
{lapp_kabel/skintop_kabelverschraubungen/skindicht_verschraubungszubehoer_metrisch/skindicht_zwischenstutzen/skindicht_twist_m.prj},{NB=SKINDICHT TWIST-M Art. Nr. 52104733},{EAN=4044778438067},{ATN=52104733},{ARTB=SKINDICHT TWIST-M 25x1,5},{SW=29},{M=M25x1,5},{D=8.0},{E=14.5},{A=31.9},{I=20.0},{C=35.5},{WG=84},{VPE=10},{VER=4}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
EAN
International article number
ⁿ/ₐ
ATN
Article number
ⁿ/ₐ
ARTB
Article description
ⁿ/ₐ
SW
[mm]
M
Thread
[mm]
D
Thread length
[mm]
E
Thread length
[mm]
A
Outside diameter
[mm]
I
Inside diameter
[mm]
C
Total length
[mm]
WG
Weight
[g]
VPE
Package [pc]
ⁿ/ₐ
SKINDICHT TWIST-M Art...
4044778438029
52104730
SKINDICHT TWIST-M 12x1,5
16
M12x1,5
6.5
12.5
17.6
8.0
29.0
29
10
SKINDICHT TWIST-M Art...
4044778438036
52104731
SKINDICHT TWIST-M 16x1,5
20
M16x1,5
7.0
13.0
22.0
11.0
30.5
43
10
SKINDICHT TWIST-M Art...
4044778438050
52104732
SKINDICHT TWIST-M 20x1,5
24
M20x1,5
8.0
14.5
26.4
14.5
34.5
62
10
SKINDICHT TWIST-M Art...
4044778438067
52104733
SKINDICHT TWIST-M 25x1,5
29
M25x1,5
8.0
14.5
31.9
20.0
35.5
84
10
SKINDICHT TWIST-M Art...
4044778438074
52104734
SKINDICHT TWIST-M 32x1,5
36
M32x1,5
9.0
16.0
39.6
25.0
39.0
133
10
SKINDICHT TWIST-M Art...
4044778438081
52104735
SKINDICHT TWIST-M 40x1,5
45
M40x1,5
9.0
17.5
49.5
33.0
41.5
208
2
SKINDICHT TWIST-M Art...
4044778438111
52104736
SKINDICHT TWIST-M 50x1,5
54
M50x1,5
10.0
18.0
59.0
42.5
44.5
268
2
SKINDICHT TWIST-M Art...
4044778438128
52104737
SKINDICHT TWIST-M 63x1,5
67
M63x1,5
15.0
20.0
73.5
55.0
51.5
396
2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表