目錄: LAPP
Created: 16.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
LAPP
SKINTOP® MS-HF-M BRUSH - Cable gland brass
LAPP
SKINTOP® Cable glands
SKINTOP® Cable glands nickel plated brass Metric
SKINTOP® Halogen-free
Powered by
CAD模型選擇
{lapp_kabel/skintop_kabelverschraubungen/skintop_kabelversc_messing_vernickelt_metrisch/skintop_halogenfrei/ms_hf_m_brush.prj},{NB=SKINTOP MS-HF BRUSH-M32x1,5 Art. Nr. 53112544(F=11_G=8)},{EAN=4044777575220},{ATN=53112544},{ARTB=SKINTOP MS-HF-M BRUSH M32},{M=M32x1,5},{NDM=32},{SW=36},{A=39.6},{C=43.0},{D=9.0},{FMIN=11.0},{FMAX=21.0},{F=11},{GMIN=8.0},{GMAX=18.0},{G=8},{WG=111.6},{VPE=5},{L1=8.000},{L2=35.000},{D1=35.300},{R1=5.500},{L3=11.000},{L4=5.000},{L42=5.000},{L5=16.000},{D2=33.000},{L6=10.000},{R2=1.000},{Y=16.550},{L7=1.000},{D3=21.400},{L8=16.900},{D4=21.600},{L9=11.300},{D5=26.200},{D6=30.100},{L10=1.500},{LOGO1=13.150},{LOGO2=1.650},{LOGO3=3.300},{LOGO4=3.300},{LOGO5=11.500},{LOGO6=1.500},{LOGO7=12.400},{LOGO8=0.500},{LOGO9=12.992},{LOGO10=0.150},{LOGO11=0.1155},{LOGO12=0.300},{L11=2.300}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
EAN
International article number
ⁿ/ₐ
ATN
Product number
ⁿ/ₐ
ARTB
Part description
ⁿ/ₐ
M
Thread
ⁿ/ₐ
SW
Wrench size
[mm]
A
Square
[mm]
C
C max.
[mm]
D
[mm]
FMIN
Clamping range min.
[mm]
FMAX
Clamping range max.
[mm]
GMIN
Diameter over braid min.
ⁿ/ₐ
GMAX
Diameter over braid max.
ⁿ/ₐ
WG
Weight
[g]
VPE
Package [pc]
ⁿ/ₐ
SKINTOP MS-HF BRUSH-M25x1...
4044777575213
53112543
SKINTOP MS-HF-M BRUSH M25
M25x1,5
29
31.9
37.5
8.0
9.0
17.0
6.0
13.5
62.7
10
SKINTOP MS-HF BRUSH-M32x1...
4044777575220
53112544
SKINTOP MS-HF-M BRUSH M32
M32x1,5
36
39.6
43.0
9.0
11.0
21.0
8.0
18.0
111.6
5
SKINTOP MS-HF BRUSH-M40x1...
4044777575237
53112545
SKINTOP MS-HF-M BRUSH M40
M40x1,5
45
49.5
49.5
9.0
19.0
28.0
10.0
26.0
179.9
5
SKINTOP MS-HF BRUSH-M50x1...
4044777575244
53112546
SKINTOP MS-HF-M BRUSH M50
M50x1,5
54
59.0
53.5
10.0
27.0
35.0
14.0
36.0
258.8
5
SKINTOP MS-HF BRUSH-M63x1...
4044777575251
53112547
SKINTOP MS-HF-M BRUSH M63
M63x1,5
67
73.5
61.5
15.0
34.0
45.0
20.0
40.0
450.6
1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表