目錄: LAPP
Created: 16.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
LAPP
SKINTOP® ST-ISO-M - Cable gland plastic
LAPP
SKINTOP® Cable glands
SKINTOP® Cable glands polyamide Metric
SKINTOP® cable glands polyamide metric
Powered by
CAD模型選擇
{lapp_kabel/skintop_kabelverschraubungen/skintop_kabelversc_polyamid_metrisch/skintop_kabelversc_polyamid_metrisch/st_iso_m.prj},{NB=SKINTOP ST-ISO-M 16x1,5 Art. Nr. 53017210(F=3.5)},{IDNR=},{ATN=53017210},{M=M 16x1,5},{NDM=16.0},{P=1.5},{SW=19},{A=21.1},{C=40.0},{D=12},{FMIN=3.5},{FMAX=8},{F=3.5},{E=15.500},{H=8.500},{J=6.000},{K=5.800},{L=15.200},{RAL7001=},{RAL9005=x},{MATERIAL=Kunststoff},{ID=13.000},{RS=2.000},{VPE=MIN},{VERS=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
ATN
Part number
ⁿ/ₐ
M
Thread
ⁿ/ₐ
SW
Wrench size
[mm]
A
Width across corners
[mm]
C
[mm]
D
[mm]
FMIN
Klemmbereich min.
[mm]
FMAX
Klemmbereich max.
[mm]
RAL7001
Silver grey
ⁿ/ₐ
RAL9005
Deep black
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
SKINTOP® ST-ISO-M 12x1,5 ...
53010000
M 12x1,5
15
16.6
36.7
15
3.5
7
x
Plastic
SKINTOP® ST-ISO-M 16x1,5 ...
53017010
M 16x1,5
19
21.1
40.0
12
3.5
8
x
Plastic
SKINTOP® ST-ISO-M 16x1,5 ...
53017210
M 16x1,5
19
21.1
40.0
12
3.5
8
x
Plastic
SKINTOP® ST-ISO-M 20x1,5 ...
53017030
M 20x1,5
24
26.5
45.0
13
5.0
12
x
Plastic
SKINTOP® ST-ISO-M 20x1,5 ...
53017230
M 20x1,5
24
26.5
45.0
13
5.0
12
x
Plastic
SKINTOP® ST-ISO-M 25x1,5 ...
53017040
M 25x1,5
27
29.5
47.0
13
9.0
14
x
Plastic
SKINTOP® ST-ISO-M 25x1,5 ...
53017240
M 25x1,5
27
29.5
47.0
13
9.0
14
x
Plastic
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表