目錄: Lechler
Created: 10.07.2008
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Lechler
Series 622 - Descaling Nozzles
Lechler
Flat fan nozzles
Descaling nozzles
622
Powered by
CAD模型選擇
{lechler/flachstrahlduesen/entzunderungsduesen/622/622.prj},{NB=LECHLER_62264627},{IDENTNR=},{WINKEL=26},{TYPE=622646},{MAT=Hartmetall},{A=2.50},{E=1.90},{V1=28.00},{V2=7.40},{V3=39.60},{V4=10.46},{V5=56.00},{V6=14.80}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
WINKEL
Spray angle
[°]
TYPE
Type
ⁿ/ₐ
MAT
Material No.
ⁿ/ₐ
A
Equivalent hole diameter
[mm]
E
Narrowest free cross section
[mm]
V1
Volume flow at p=100 bar (1450 psi)
[l/min]
V2
Volume flow at p=100 bar (1450 psi)
[US Gall/min]
V3
Volume flow at p=200 bar (2900 psi)
[l/min]
V4
Volume flow at p=200 bar (2900 psi)
[US Gall/min]
V5
Volume flow at p=400 bar (5800 psi)
[l/min]
V6
Volume flow at p=400 bar (5800 psi)
[US Gall/min]
LECHLER_62249527
22
622495
Tungsten carbide
1.20
1.50
12.00
3.17
16.97
4.50
24.00
6.34
LECHLER_62253527
22
622535
Tungsten carbide
1.40
1.80
15.00
3.96
21.21
5.60
30.00
7.92
LECHLER_62256527
22
622565
Tungsten carbide
1.80
2.00
18.00
4.76
25.46
6.73
36.00
9.52
LECHLER_62260527
22
622605
Tungsten carbide
1.80
2.10
23.00
6.08
35.53
9.39
46.00
12.16
LECHLER_62264527
22
622645
Tungsten carbide
2.00
2.50
28.00
7.40
39.60
10.46
56.00
14.80
LECHLER_62249627
26
622496
Tungsten carbide
1.50
1.17
12.00
3.17
16.97
4.50
24.00
6.34
LECHLER_62253627
26
622536
Tungsten carbide
1.75
1.30
15.00
3.96
21.21
5.60
30.00
7.92
LECHLER_62256627
26
622566
Tungsten carbide
2.00
1.50
18.00
4.76
25.46
6.73
36.00
9.52
LECHLER_62260627
26
622606
Tungsten carbide
2.10
1.70
23.00
6.08
35.53
9.39
46.00
12.16
LECHLER_62264627
26
622646
Tungsten carbide
2.50
1.90
28.00
7.40
39.60
10.46
56.00
14.80
LECHLER_62249727
30
622497
Tungsten carbide
1.50
1.16
12.00
3.17
16.97
4.50
24.00
6.34
LECHLER_62253727
30
622537
Tungsten carbide
1.75
1.30
15.00
3.96
21.21
5.60
30.00
7.92
LECHLER_62256727
30
622567
Tungsten carbide
2.00
1.40
18.00
4.76
25.46
6.73
36.00
9.52
LECHLER_62260727
30
622607
Tungsten carbide
2.10
1.60
23.00
6.08
35.53
9.39
46.00
12.16
LECHLER_62264727
30
622647
Tungsten carbide
2.50
1.80
28.00
7.40
39.60
10.46
56.00
14.80
LECHLER_62249827
40
622498
Tungsten carbide
1.50
1.11
12.00
3.17
16.97
4.50
24.00
6.34
LECHLER_62253827
40
622538
Tungsten carbide
1.75
1.20
15.00
3.96
21.21
5.60
30.00
7.92
LECHLER_62256827
40
622568
Tungsten carbide
2.00
1.20
18.00
4.76
25.46
6.73
36.00
9.52
LECHLER_62260827
40
622608
Tungsten carbide
2.10
1.50
23.00
6.08
35.53
9.39
46.00
12.16
LECHLER_62264827
40
622648
Tungsten carbide
2.50
1.60
28.00
7.40
39.60
10.46
56.00
14.80
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表