目錄: Lechler
Created: 10.07.2008
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Lechler
6F Series - Roll cooling jet nozzle
Lechler
Flat fan nozzles
Descaling nozzles
6F Series
Powered by
CAD模型選擇
{lechler/flachstrahlduesen/entzunderungsduesen/6f_series/6f.prj},{NB=LECHLER_6F52021725},{IDNR=},{TYPE=6F5202},{A=30},{MN=17},{OA=25},{E=9.6-10.5},{V1=50.00},{V2=70.71},{V3=100.00},{V4=31.04},{V5=127.47},{V6=158.11},{V7=187.08},{V8=223.61},{NP=24},{PPATH=6f_asmtpl.prj},{VER=2}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TYPE
Type
ⁿ/ₐ
A
Angle
[°]
E
Narrowest free cross-section
ⁿ/ₐ
V1
Pressure 0.5
[bar]
V2
Pressure 1
[bar]
V3
Pressure 2
[bar]
V4
Pressure 40 psi
[bar]
V5
Pressure 3
[bar]
V6
Pressure 5
[bar]
V7
Pressure 7
[bar]
V8
Pressure 10
[bar]
LECHLER_6F47211725
6F4721
20
2.1-2.5
3.15
4.45
6.30
1.95
7.72
9.96
11.79
14.09
LECHLER_6F47611725
6F4761
20
2.3-2.8
4.00
5.66
8.00
2.48
9.80
12.65
14.97
17.89
LECHLER_6F48011725
6F4801
20
2.6-3.2
5.00
7.07
10.00
3.10
12.25
15.81
18.71
22.36
LECHLER_6F48411725
6F4841
20
3.0-3.6
6.25
8.84
12.50
3.88
15.31
19.67
23.39
27.95
LECHLER_6F48811725
6F4881
20
3.4-4.0
8.00
11.31
16.00
4.96
19.60
25.30
29.93
35.78
LECHLER_6F49211725
6F4921
20
4.1-4.4
10.00
14.14
20.00
6.20
24.49
31.62
37.42
44.72
LECHLER_6F49411725
6F4941
20
4.6-5.0
11.20
15.84
22.40
6.94
27.44
35.42
41.91
50.09
LECHLER_6F49611725
6F4961
20
4.2-5.3
12.50
17.68
25.00
7.75
30.62
39.53
46.77
55.90
LECHLER_6F49811725
6F4981
20
4.2-5.1
14.00
19.80
28.00
8.68
34.29
44.27
52.39
62.61
LECHLER_6F50011725
6F5001
20
4.8-5.6
15.75
22.27
31.50
9.76
38.57
49.80
58.92
70.43
LECHLER_6F50111725
6F5011
20
4.9-5.8
16.75
23.69
33.50
10.40
41.03
52.97
62.67
74.91
LECHLER_6F50411725
6F5041
20
5.5-6.6
20.00
28.28
40.00
12.41
48.99
63.25
74.53
89.44
LECHLER_6F50611725
6F5061
20
5.8-6.7
22.50
31.84
45.00
13.96
55.15
71.20
84.24
100.69
LECHLER_6F50811725
6F5081
20
6.6-7.4
25.00
35.36
50.00
15.50
61.24
79.06
93.54
111.80
LECHLER_6F51211725
6F5121
20
7.4-8.3
31.50
44.55
63.00
19.56
77.16
99.61
117.86
140.87
LECHLER_6F51611725
6F5161
20
8.3-8.4
40.00
56.57
80.00
24.80
97.99
126.50
149.68
178.90
LECHLER_6F51811725
6F5181
20
8.9-10.3
28.50
63.64
90.00
27.90
110.23
142.30
168.37
201.24
LECHLER_6F52011725
6F5201
20
9.6-10.5
50.00
70.71
100.00
31.04
127.47
158.11
187.08
223.61
LECHLER_6F47221725
6F4722
30
2.1-2.5
3.15
4.45
6.30
1.95
7.72
9.96
11.79
14.09
LECHLER_6F47621725
6F4762
30
2.3-2.8
4.00
5.66
8.00
2.48
9.80
12.65
14.97
17.89
LECHLER_6F48021725
6F4802
30
2.6-3.2
5.00
7.07
10.00
3.10
12.25
15.81
18.71
22.36
LECHLER_6F48421725
6F4842
30
3.0-3.6
6.25
8.84
12.50
3.88
15.31
19.67
23.39
27.95
LECHLER_6F48821725
6F4882
30
3.4-4.0
8.00
11.31
16.00
4.96
19.60
25.30
29.93
35.78
LECHLER_6F49221725
6F4922
30
4.1-4.4
10.00
14.14
20.00
6.20
24.49
31.62
37.42
44.72
LECHLER_6F49421725
6F4942
30
4.6-5.0
11.20
15.84
22.40
6.94
27.44
35.42
41.91
50.09
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表