目錄: Lechler
Created: 10.07.2008
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Lechler
Series 676-Easy-Clip - Low - Flat fan nozzles
Lechler
Flat fan nozzles
Low-Flat fan nozzles
676 Easy-Clip
Powered by
CAD模型選擇
{lechler/flachstrahlduesen/niederdruckduesen/676_easy/676_easy_asmtab.prj},{NB=LECHLER_67680453310},{IDNR=},{WINKEL=60},{DG=1},{FAR=purple},{FARXX1=2},{RG=2},{W=0},{V1I=1.6},{V2I=2.2},{V3I=3.1},{V4I=3.8},{V5I=4.4},{GEWI=0.15},{VERS1=1},{VERS3=1.000},{FARX1=1,'gray',2,'purple',3,'yellow',4,'red',5,'green'},{FARX2=1,'beige'},{DAX1=1,'G 1/4\"',2,'G 3/8\"'},{DAX2=0,'-'},{PPATH=676_easy_asmtpl.prj},{DGX1= 1, 'Kugelduese komplett', 2, 'Kugelgelenk'},{DGX2= 1, 'Kugelduese komplett'}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
WINKEL
Spray angle
[°]
TYPE
Type
ⁿ/ₐ
FAR
Color
ⁿ/ₐ
V1
Volume flow (l/min) at P=0.5 bar
[l/min]
V1I
Volume flow at P=10 psi
[GPM]
V2
Volume flow (l/min) at P=1.0 bar
[l/min]
V2I
Volume flow at P=20 psi
[GPM]
V3
Volume flow (l/min) at P=1.5 bar
[l/min]
V3I
Volume flow at P=40 psi
[GPM]
V4
Volume flow (l/min) at P=2.0 bar
[l/min]
V4I
Volume flow at P=60 psi
[GPM]
V5
Volume flow (l/min) at P=2.5 bar
[l/min]
V5I
Volume flow at P=80 psi
[GPM]
GEW
Weight
[g]
GEWI
Weight
[lbs.]
LECHLER_6767245331
60
6767245331
gray
3.15
0.98
4.45
1.4
5.45
2
6.30
2.4
7.04
2.8
66
0.15
LECHLER_6768045331
60
6768045331
purple
5.00
1.6
7.07
2.2
8.66
3.1
10.00
3.8
11.18
4.4
66
0.15
LECHLER_6768445331
60
6768445331
yellow
6.25
1.9
8.84
2.7
10.83
3.9
12.50
4.8
13.98
5.5
66
0.15
LECHLER_6768845331
60
6768845331
red
8.00
2.5
11.31
3.5
13.85
5
16.00
6.1
17.89
7
66
0.15
LECHLER_6769245331
60
6769245331
green
10.00
3.1
14.14
4.4
17.32
6.2
20.00
7.6
22.36
8.8
66
0.15
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表