目錄: Lechler
Created: 10.07.2008
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Lechler
Series 067 610 Welding nipple - Solid stream nozzles low pressure
Lechler
Solid stream nozzles
Low - pressure nozzles
Accessories for series 676
Powered by
CAD模型選擇
{lechler/vollstrahlduesen/niederdruckduesen/zubehoer_fuer_baureihe_676/067_610.prj},{NB=Lechler_06761017},{IDNR=},{TYPE=067610},{MAT=1.4571},{MATX='17','1.4571'},{D1=20},{D11=20.000},{D2=15},{D22=15.000},{G=M22x1},{LG=-},{LG1=0.000},{L=56.5},{L1=56.500},{SW1=-},{SW11=0.000},{SW2=24},{SW22=24.000},{VERS=3}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
TYPE
Type
ⁿ/ₐ
MAT
Material No.
ⁿ/ₐ
Lechler_06761017
067610
1.4571
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表