目錄: Mankenberg
Created: 01.01.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Mankenberg
EB 1.12 - Compact Standard Bleeding Valve
Mankenberg
Bleeding/Venting
Continous Bleeding and Venting Valves
Powered by
CAD模型選擇
{mankenberg/5_bleeding_venting/5_1_cont_ble_vent/eb1_12.prj},{NB=7145037T(DN 25,0-2,Standard)},{TYP=EB 1.12 DN 25},{DNE=DN 25},{EG1=0.000},{DNA=G 3/4},{ADB=0-2},{INFO1=HTML (Online)},{INFO2=INFO},{AUS=Standard},{GEH=CrNiMo-Stahl},{INNENT=CrNiMo-Stahl},{SCHW=CrNiMo-Stahl},{VER=3.000},{VER1=2.000},{PROFILS=CrNiMo-Stahl},{MEDIUM=Flüssigkeiten},{A=161},{B=140},{C=200},{D=200},{GEW=3.5},{A1=33.700},{D1=115.000},{C2=18.000},{K=85.000},{H2=40.000},{N1=46.000},{S=2.600},{R1=4.000},{H3=6.000},{D11=68.000},{F11=2.000},{NUM=4.000},{L=14.000},{X1=0.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
ARTNR
Order information
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
DNE
Inlet
ⁿ/ₐ
DNA
Outlet
ⁿ/ₐ
DS
Flow rate range
[Nm3/h]
AUS
Design
ⁿ/ₐ
TEMP
Temperature
[°C]
GEH
Body
ⁿ/ₐ
GEHD
Body seal
ⁿ/ₐ
INNENT
Internals
ⁿ/ₐ
SCHW
Float
ⁿ/ₐ
VENTILD
Valve seal
ⁿ/ₐ
PROFILS
Profile clamp
ⁿ/ₐ
MEDIUM
Medium
ⁿ/ₐ
A
Höhe
[mm]
B
Length
[mm]
C
Höhe
[mm]
D
Length
[mm]
GEW
Weights
[kg]
7145000T
7145000T
EB 1.12 G 3/4x1/2
G 3/4
G 1/2
3.1-12
Standard
130
CrNiMo-steel
EPDM
CrNiMo-steel
CrNiMo-steel
FPM
CrNiMo-steel
Liquids
109
57
127
140
0.8
7145021T
7145021T
EB 1.12 G 1
G 1
G 3/4
14-59
Standard
130
CrNiMo-steel
EPDM
CrNiMo-steel
CrNiMo-steel
FPM
CrNiMo-steel
Liquids
146
140
185
200
2.6
7145025T
7145025T
EB 1.12 G 1 1/4
G 1 1/4
G 3/4
14-59
Standard
130
CrNiMo-steel
EPDM
CrNiMo-steel
CrNiMo-steel
FPM
CrNiMo-steel
Liquids
149
140
190
200
2.6
7145029T
7145029T
EB 1.12 G 1 1/2
G 1 1/2
G 3/4
14-59
Standard
130
CrNiMo-steel
EPDM
CrNiMo-steel
CrNiMo-steel
FPM
CrNiMo-steel
Liquids
149
140
190
200
2.7
7145033T
7145033T
EB 1.12 G 2
G 2
G 3/4
14-59
Standard
130
CrNiMo-steel
EPDM
CrNiMo-steel
CrNiMo-steel
FPM
CrNiMo-steel
Liquids
145
140
185
200
3.1
7145037T
7145037T
EB 1.12 DN 25
DN 25
G 3/4
14-59
Standard
130
CrNiMo-steel
EPDM
CrNiMo-steel
CrNiMo-steel
FPM
CrNiMo-steel
Liquids
161
140
200
200
3.5
7145041T
7145041T
EB 1.12 DN 32
DN 32
G 3/4
14-59
Standard
130
CrNiMo-steel
EPDM
CrNiMo-steel
CrNiMo-steel
FPM
CrNiMo-steel
Liquids
163
140
200
200
4.2
7145045T
7145045T
EB 1.12 DN 40
DN 40
G 3/4
14-59
Standard
130
CrNiMo-steel
EPDM
CrNiMo-steel
CrNiMo-steel
FPM
CrNiMo-steel
Liquids
165
140
205
200
4.2
7145049T
7145049T
EB 1.12 DN 50
DN 50
G 3/4
14-59
Standard
130
CrNiMo-steel
EPDM
CrNiMo-steel
CrNiMo-steel
FPM
CrNiMo-steel
Liquids
164
140
205
200
5
7145060UA
7145060UA
EB 1.12 DN 65
DN 65
G 3/4
25-106
Standard
130
CrNiMo-steel
EPDM
CrNiMo-steel
CrNiMo-steel
CrNiMo-steel
CrNiMo-steel
Liquids
250
113
295
265
10.5
7145060UA
7145060UA
EB 1.12 DN 80
DN 80
G 3/4
25-106
Standard
130
CrNiMo-steel
EPDM
CrNiMo-steel
CrNiMo-steel
CrNiMo-steel
CrNiMo-steel
Liquids
255
113
300
265
11
7145060UA
7145060UA
EB 1.12 DN 100
DN 100
G 3/4
25-106
Standard
130
CrNiMo-steel
EPDM
CrNiMo-steel
CrNiMo-steel
CrNiMo-steel
CrNiMo-steel
Liquids
257
113
305
265
12
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表