目錄: Maschinenbau Kitz
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Maschinenbau Kitz
Aluminium Profile mk 2025.42 - Aluminium Construction Profiles Series 25/40
Maschinenbau Kitz
mk Systems Profile Technology
mk Structural Profiles
Profiles Series 40
Powered by
CAD模型選擇
{maschinenbau_kitz/1_profiltechnik/1_profile/2_serie40/mk_2025_42.prj},{NB=25.42.0100_0},{L=100},{MOD=-},{DARST=0},{GW=1.94},{BZ1=Profil mk 2025.42},{MTR=AlMgSi 0,5 F25},{OBRFL=eloxiert E6/EV1},{ABM=20 x 80 mm},{FRB=Alu natur},{LGL=5100},{A=717.50},{IX=2.97},{IY=42.51},{WX=2.88},{WY=10.63}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
ARTIKELNR
Article number
ⁿ/ₐ
GW
Weight
[kg/m]
BZ1
Description
ⁿ/ₐ
MTR
Material
ⁿ/ₐ
OBRFL
Surface
ⁿ/ₐ
ABM
Measure
[mm]
FRB
Colour
ⁿ/ₐ
LGL
Stock Length
[mm]
A
Surface area
[mm²]
IX
Moment of inertia
[cm4]
IY
Moment of inertia
[cm4]
WX
Section Modulus
[cm³]
WY
Section Modulus
[cm³]
25.42.0100
25.42.
1.94
Profile mk 2025.42
AlMgSi 0,5 F25
anodized E6/EV1
20 x 80 mm
Alu natural
5100
717.50
2.97
42.51
2.88
10.63
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表