目錄: Maschinenbau Kitz
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Maschinenbau Kitz
Profile mk 2203 - for example fur Alucobondplatten
Maschinenbau Kitz
mk Systems Profile Technology
mk Structural Profiles
Edge Profiles for Paneling
Powered by
CAD模型選擇
{maschinenbau_kitz/1_profiltechnik/1_profile/7_kant_flaech/mk_2203.prj},{NB=52.03.0100(0)},{ARTIKELNR=52.03.},{L=100},{DARST=0},{GW=0.37},{BZ1=Profil mk 2203},{MTR=AlMgSi 0,5 F25},{OBRFL=},{ABM=13.5 x 28 mm},{FRB=Alu natur},{LGL=6000},{A=0.00},{IX=0.00},{IY=0.00},{WX=0.00},{WY=0.00}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
ARTIKELNR
Article number
ⁿ/ₐ
GW
Weight
[kg/m]
BZ1
Description
ⁿ/ₐ
MTR
Material
ⁿ/ₐ
ABM
Measure
[mm]
FRB
Colour
ⁿ/ₐ
LGL
Stock Length
[mm]
52.03.0100
52.03.
0.37
Profile mk 2203
AlMgSi 0,5 F25
13.5 x 28 mm
Alu natural
6000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表