目錄: Maschinenbau Kitz
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Maschinenbau Kitz
Nut 3/50 M8 - Series 40/50 with profile-grooves 10 mm
Maschinenbau Kitz
mk Systems Profile Technology
mk Assembly Components
Nuts
Nuts Series 40/50
Powered by
CAD模型選擇
{maschinenbau_kitz/1_profiltechnik/mk_verbinde/laschen/serie_40_50/34_01_0006.prj},{NB=34.01.0006},{ARTIKELNR=34.01.0006},{BZ1=Lasche 3/50 M8},{BZ2=für Profilnut: 10 mm},{MTR=Stahl},{OBRFL=verzinkt},{ABM=20 x 6 x 120 mm},{FRB=met. silber}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
ARTIKELNR
Article number
ⁿ/ₐ
BZ1
Description
ⁿ/ₐ
BZ2
Notation
ⁿ/ₐ
MTR
Material
ⁿ/ₐ
OBRFL
Surface
ⁿ/ₐ
ABM
Measure
ⁿ/ₐ
FRB
Colour
ⁿ/ₐ
34.01.0006
34.01.0006
Nut 3/50 M8
for T-Slot 10 mm
Steel
Zn
20 x 6 x 120 mm
met. silver
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表