目錄: Maschinenbau Kitz
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Maschinenbau Kitz
GUF-P 2000 AC
Maschinenbau Kitz
2_foerdertechnik
Belt Conveyors
GUF-P 2000
Powered by
CAD模型選擇
{maschinenbau_kitz/2_foerdertechnik/gurtfoerderer/guf_p_2000/guf_p_2000_ac_assmtab.prj},{NB=B20.00.00219-1--(310,0,50,1,1,001)OLD_AC},{VERS=2.000},{VER=0.000},{L1=310.000},{L3=10000.000},{PSTOL=0.001},{ARTIKELNR=B20.00.002},{TYP=GUF-P 2000 AC},{GB=B-10},{GKK=bis v=80 m/min},{BBL=75},{B1=50,100,150},{B2=50,100,150,200},{B3=50,100,150,200,250},{B4=50,100,150,200,250,300},{B5=50,100,150,200,250,300,400},{B6=50,100,150,200,250,300,400,500},{B7=50,100,150,200,250,300,400,500,600},{B8=50,100,150,200,250,300,400,500,600,700},{B9=50,100,150,200,250,300,400,500,600,700,800},{B10=[80:$MAX1.]},{UMLX=<19,'Umlenkung 19 - rechts'>,192,'Umlenkung 19 - beidseitig '},{L=310},{L2=0},{BX=1},{B=50},{AO=1},{MS=0},{MT=1},{UMLV=19},{UMLH=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
TYP
Type
ⁿ/ₐ
GB
Belt width
[mm]
GKK
Constant speed
ⁿ/ₐ
BBL
Max. tape elasticity
[kg]
B20.00.002(310,50)
GUF-P 2000 AC
B-10
up to v=80 m/min
75
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表