Bolts with groove, without head, for retaining rings DIN 471 (suitable for clevises)
MBO Oßwald
Bolts (suitable for clevises)
Powered by
CAD模型選擇
{mbo_osswald/bolzen2028passend20fuer20gabelkoepfe29/bolzen20mit20einstich2c20ohne20kopf2c20fuer20sicherungsringe20din204712028passend20fuer20gabelkoepfe29.prj},{NB=10 78 0000 3054/003},{PREVIEW=../_pool_/e8/90/bolzen-mit-einstich-ohne-kopf-fuer-sicherungsringe_700x700px.png},{REF=10 78 0000 3054/003},{IDENT=Bolzen mit Einstich, ohne Kopf, für Sicherungsringe DIN 471 (passend für Gabelköpfe) BE 30 x 65 x 55,5 Stahl blank},{SIZE=BE 30 x 65 x 55,5*},{MATERIAL=Stahl},{SURFACE=blank},{D1H11=30},{D2=28,6},{L1=65},{L2=55,5},{M=1,6},{Z=2},{WEIGHT100=35,6},{WEB=mbo Oßwald eShop},{WEBTOOPEN=https://www.mbo-osswald.de/shop/bolzen-mit-einstich-ohne-kopf-fuer-sicherungsringe-din-471-passend-fuer-gabelkoepfe-be-30-x-65-x-55-5-stahl-blank},{DEFAULTSORTATTR=169}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Article no.
ⁿ/ₐ
IDENT
Identifier
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
MATERIAL
Material group
ⁿ/ₐ
SURFACE
Surface
ⁿ/ₐ
D1H11
d1 h11
[mm]
D2
d2
[mm]
L1
l1
[mm]
L2
l2
[mm]
M
m
[mm]
Z
z ˜
[mm]
WEIGHT100
Mass per 100 pieces
[kg]
10 78 0000 0004/003
10 78 0000 0004/003
Bolt with groove, without...
BE 4 x 12 x 8,5
Steel
bright
4
3,8
12
8,5
0,5
0,5
0,1
10 78 0000 0004/013
10 78 0000 0004/013
Bolt with groove, without...
BE 4 x 12 x 8,5
Steel
electr. galvanised white
4
3,8
12
8,5
0,5
0,5
0,1
10 78 0000 0005/003
10 78 0000 0005/003
Bolt with groove, without...
BE 5 x 15 x 10,5
Steel
bright
5
4,8
15
10,5
0,7
0,5
0,2
10 78 0000 0005/013
10 78 0000 0005/013
Bolt with groove, without...
BE 5 x 15 x 10,5
Steel
electr. galvanised white
5
4,8
15
10,5
0,7
0,5
0,2
10 78 0000 0006/003
10 78 0000 0006/003
Bolt with groove, without...
BE 6 x 17 x 12,5
Steel
bright
6
5,7
17
12,5
0,8
0,75
0,4
10 78 0000 0006/013
10 78 0000 0006/013
Bolt with groove, without...
BE 6 x 17 x 12,5
Steel
electr. galvanised white
6
5,7
17
12,5
0,8
0,75
0,4
10 78 0000 0008/003
10 78 0000 0008/003
Bolt with groove, without...
BE 8 x 22 x 16,5
Steel
bright
8
7,6
22
16,5
0,9
1
0,8
10 78 0000 0008/013
10 78 0000 0008/013
Bolt with groove, without...
BE 8 x 22 x 16,5
Steel
electr. galvanised white
8
7,6
22
16,5
0,9
1
0,8
10 78 0000 0010/003
10 78 0000 0010/003
Bolt with groove, without...
BE 10 x 25 x 20,5
Steel
bright
10
9,6
25
20,5
1,1
1
1,6
10 78 0000 0010/013
10 78 0000 0010/013
Bolt with groove, without...
BE 10 x 25 x 20,5
Steel
electr. galvanised white
10
9,6
25
20,5
1,1
1
1,6
10 78 0000 0012/003
10 78 0000 0012/003
Bolt with groove, without...
BE 12 x 31 x 24,5
Steel
bright
12
11,5
31
24,5
1,1
1,25
2,6
10 78 0000 0012/013
10 78 0000 0012/013
Bolt with groove, without...
BE 12 x 31 x 24,5
Steel
electr. galvanised white
12
11,5
31
24,5
1,1
1,25
2,6
10 78 0000 0014/003
10 78 0000 0014/003
Bolt with groove, without...
BE 14 x 34 x 27,5
Steel
bright
14
13,4
34
27,5
1,1
1,25
3,9
10 78 0000 0014/013
10 78 0000 0014/013
Bolt with groove, without...
BE 14 x 34 x 27,5
Steel
electr. galvanised white
14
13,4
34
27,5
1,1
1,25
3,9
10 78 0000 0016/003
10 78 0000 0016/003
Bolt with groove, without...
BE 16 x 40 x 32,5
Steel
bright
16
15,2
40
32,5
1,1
1,5
6
10 78 0000 0016/013
10 78 0000 0016/013
Bolt with groove, without...
BE 16 x 40 x 32,5
Steel
electr. galvanised white
16
15,2
40
32,5
1,1
1,5
6
10 78 0000 0020/003
10 78 0000 0020/003
Bolt with groove, without...
BE 20 x 50 x 40,5
Steel
bright
20
19
50
40,5
1,3
1,5
11,6
10 78 0000 0020/013
10 78 0000 0020/013
Bolt with groove, without...
BE 20 x 50 x 40,5
Steel
electr. galvanised white
20
19
50
40,5
1,3
1,5
11,6
10 78 0000 0025/003
10 78 0000 0025/003
Bolt with groove, without...
BE 25 x 60 x 50,5
Steel
bright
25
23,9
60
50,5
1,3
1,5
22,9
10 78 0000 0025/013
10 78 0000 0025/013
Bolt with groove, without...
BE 25 x 60 x 50,5
Steel
electr. galvanised white
25
23,9
60
50,5
1,3
1,5
22,9
10 78 0000 3054/003
10 78 0000 3054/003
Bolt with groove, without...
BE 30 x 65 x 55,5*
Steel
bright
30
28,6
65
55,5
1,6
2
35,6
10 78 0000 3054/013
10 78 0000 3054/013
Bolt with groove, without...
BE 30 x 65 x 55,5*
Steel
electr. galvanised white
30
28,6
65
55,5
1,6
2
35,6
10 78 0000 0030/003
10 78 0000 0030/003
Bolt with groove, without...
BE 30 x 70 x 60,5
Steel
bright
30
28,6
70
60,5
1,6
2
38,5
10 78 0000 0030/013
10 78 0000 0030/013
Bolt with groove, without...
BE 30 x 70 x 60,5
Steel
electr. galvanised white
30
28,6
70
60,5
1,6
2
38,5
10 78 0000 0035/003
10 78 0000 0035/003
Bolt with groove, without...
BE 35 x 84 x 70,5
Steel
bright
35
33
84
70,5
1,6
2
62,8
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表