LMHP - LMHP Support ball bushing
Melucci
Ball bushing MTECH
LMHP
Powered by
CAD模型選擇
{melucci/linear_bushing/lmhp/lmhp.prj},{NB=LMHP16UU-5},{ST=LMHP16UU},{BC=5},{DR=16},{DRT=0/-9},{D=28},{DT=0/-16},{L=37},{I=6},{D1=48},{W=34},{H=6},{A=31},{F=22},{D1XD2XH=4.5x7.5x4.1},{ECC=15},{C=1230},{CO=2350},{WG=190},{FX=22},{D1X=4.5},{D2X=7.5},{HX=4.1},{RC=-6},{RR=0.840},{PRA=4}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
PN
Part Number
ⁿ/ₐ
ST
Seal type
ⁿ/ₐ
BC
Ball Circiut
ⁿ/ₐ
DR
dr
[mm]
DRT
dr Tolerance
[μm]
D
[mm]
DT
d Tolerance
[μm]
L
[mm]
I
[mm]
D1
[mm]
W
[mm]
H
[mm]
A
[mm]
F
[mm]
D1XD2XH
d1xd2xh
[mm]
ECC
Eccentricity
ⁿ/ₐ
C
Basic Load Rating
[N]
CO
Basic Load Rating
[N]
WG
Weight
[g]
LMHP6UU-4
LMHP6UU-4
LMHP6UU
4
6
0/-9
12
0/-13
19
5
28
18
5
20
-
3.5x6x3.1
15
323
529
31
LMHP8UU-4
LMHP8UU-4
LMHP8UU
4
8
0/-9
15
0/-13
24
5
32
21
5
24
-
3.5x6x3.1
15
431
784
51
LMHP10UU-4
LMHP10UU-4
LMHP10UU
4
10
0/-9
19
0/-16
29
6
40
25
6
29
-
4.5x7.5x4.1
15
588
1100
98
LMHP12UU-4
LMHP12UU-4
LMHP12UU
4
12
0/-9
21
0/-16
30
6
42
27
6
32
-
4.5x7.5x4.1
15
813
1570
110
LMHP13UU-4
LMHP13UU-4
LMHP13UU
4
13
0/-9
23
0/-16
32
6
43
29
6
33
-
4.5x7.5x4.1
15
813
1570
130
LMHP16UU-5
LMHP16UU-5
LMHP16UU
5
16
0/-9
28
0/-16
37
6
48
34
6
31
22
4.5x7.5x4.1
15
1230
2350
190
LMHP20UU-5
LMHP20UU-5
LMHP20UU
5
20
0/-10
32
0/-19
42
8
54
38
8
36
24
5.5x9x5.1
20
1400
2740
260
LMHP25UU-6
LMHP25UU-6
LMHP25UU
6
25
0/-10
40
0/-19
59
8
62
46
8
40
32
5.5x9x5.1
20
1560
3140
540
LMHP30UU-6
LMHP30UU-6
LMHP30UU
6
30
0/-10
45
0/-19
64
10
74
51
10
49
35
6.6x11x6.1
20
2490
5490
680
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表