SFK - Ball screw
Melucci
Ball screws MTECH
Ball screws MTECH
Powered by
CAD模型選擇
{melucci/viti/ball_screw_nuts/sfk.prj},{NB=SFKR0802-4(8)},{MOD=SFKR0802-4},{D=8},{LL=2.0},{DA=1.2},{DD=14},{A=27},{B=4.0},{L=16},{W=21},{H=18},{X=3.4},{Y=-},{Z=-},{Q=-},{N=1x4 },{LRCA=183},{LRCOA=340},{DH=0.000},{YX=0.000},{ZX=0.000},{PRA=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
MOD
Model
ⁿ/ₐ
D
d
[mm]
LL
l - Lead
[mm]
DA
Da - Ball Diameter
[mm]
DD
D
[mm]
A
[mm]
B
[mm]
L
[mm]
W
[mm]
H
[mm]
X
[mm]
N
n - Circuits number
[mm]
LRCA
Load Rating Ca
[kgf]
LRCOA
Load Rating Coa
[kgf]
SFKR0401-4
SFKR0401-4
4
1.0
0.8
10
20
3.0
12
15
14
2.9
1x2
69
96
SFKR0601-4
SFKR0601-4
6
1.0
0.8
12
24
3.5
15
18
16
3.4
1x4
93
170
SFKR0601-4
SFKR0601-4
8
1.0
0.8
14
27
4.0
16
21
18
3.4
1x4
110
245
SFKR0802-4
SFKR0802-4
8
2.0
1.2
14
27
4.0
16
21
18
3.4
1x4
183
340
SFKR1002-4
SFKR1002-4
10
2.0
1.2
18
35
5.0
28
27
22
4.5
1x4
214
466
SFKR1202-4
SFKR1202-4
12
2.0
1.2
20
37
5.0
28
29
24
4.5
1x4
234
572
SFKR1402-4
SFKR1402-4
14
2.0
1.2
21
40
6.0
23
31
26
5.5
1x4
251
671
SFKR1602-4
SFKR1602-4
16
2.0
1.2
25
43
10.0
40
35
29
5.5
1x4
267
783
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表