目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
INTERMEDIATE HINGE - MODEL EN, FOR SERIES STD
Metalwork
Actuators
Cylinders series ISO 15552
Accessories and Spares
Accessories for ISO 15552
Standard
Fixing for ISO 15552
Powered by
CAD模型選擇
{metalwork/actuators/cyl_ser_iso_15552/accessories_spares/accessories_15552/standard/fixing/intermediate_hinge_asmtab.prj},{NB=0950502007-12},{IDNR=},{CODE=0950502007},{VER=12},{V1=1},{DI=50},{XMIN=83.0},{XV=90.0},{XMAX=97.0},{TM=75},{TL=16},{TD=16},{TK=32},{UW=95},{WG=880},{R1=10.000},{RS=0.000},{CH=0.000},{CL=0.000},{UW2=0.000},{TM2=0.000},{PPATH=intermediate_hinge_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CODE
Code
ⁿ/ₐ
DI
Ø Diameter
[mm]
TM
[mm]
TL
[mm]
TD
TD e9
[mm]
TK
[mm]
UW
[mm]
WG
Weight
[g]
0950322007
0950322007
32
50
12
12
22
65
282
0950402007
0950402007
40
63
16
16
28
75
582
0950502007
0950502007
50
75
16
16
32
95
880
0950632007
0950632007
63
90
20
20
35
105
1230
0950802007
0950802007
80
110
20
20
40
130
2030
0951002007
0951002007
100
132
25
25
45
145
2600
0951252007
0951252007
125
160
25
25
50
175
3900
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
下載CAD模型
生成CAD模型
生成PDF資料表