目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
FLANGE - MODEL C
Metalwork
Actuators
Mini-cylinders series ISO 6432
Accessories for ISO 6432
Anchors for cylinders ISO 6432
Powered by
CAD模型選擇
{metalwork/actuators/micro_cyl_ser_iso_6432/accessories/anchors/flange_asmtab.prj},{NB=W0950080002-8},{IDNR=},{DC=ISO-6432},{CODE=W0950080002},{VER=1},{DI=8},{DIX=8,10},{A=40},{B=30},{C=22},{D=12},{E=4.5},{N=13.0},{N1=0},{N2=0},{S=3},{WG=10},{RR=0.000},{TG=0.000},{ND=0.000},{DH=0.000},{D1=0.000},{T=0.000},{SL=0.000},{R1=11.000},{R2=5.000},{PPATH=../flange/flange_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
CODE
Code
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
N
[mm]
S
[mm]
WG
Weight
[g]
W0950080002
W0950080002
40
30
22
12
4.5
13.0
3
10
W0950120002
W0950120002
52
40
30
16
5.5
18.0
4
26
W0950200002
W0950200002
66
50
40
22
6.5
19.0
5
52
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
下載CAD模型
生成CAD模型
生成PDF資料表