目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
ROD EYE - MODEL GA-M
Metalwork
Actuators
Mini-cylinders series ISO 6432
Accessories for ISO 6432
Anchors for cylinders ISO 6432
Powered by
CAD模型選擇
{metalwork/actuators/micro_cyl_ser_iso_6432/accessories/anchors/rod_eye.prj},{NB=W0950120025-12},{IDNR=},{CODE=W0950120025},{VER=2},{VERS=1},{DI=12},{DIX=12,16,20,25},{A=20},{B=9},{B1=6.75},{C=11.00},{CH=11.0},{D=M6},{F=30.0},{G=10.0},{G1=13},{L=40.0},{M=6.00},{WG=28},{ND=6.000},{TL=12.000},{P=1.000},{BD=12.700},{BH=5.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CODE
Code
ⁿ/ₐ
A
[mm]
B
[mm]
B1
[mm]
C
[mm]
CH
[mm]
D
Thread
ⁿ/ₐ
F
[mm]
G
OG
[mm]
G1
OG1
[mm]
L
[mm]
M
OM
[mm]
WG
Weight
[g]
W0950080025
W0950080025
18
8
6.00
10.00
9.0
M4
27.0
9.0
11
36.0
5.00
22
W0950120025
W0950120025
20
9
6.75
11.00
11.0
M6
30.0
10.0
13
40.0
6.00
28
W0950200025
W0950200025
24
12
9.00
13.00
14.0
M8
36.0
12.5
16
48.0
8.00
50
W0950322025
W0950322025
28
14
10.50
15.00
17.0
M10x1.25
43.0
15.0
19
57.0
10.00
78
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
下載CAD模型
生成CAD模型
生成PDF資料表