目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
Double Rodless cylinder
Metalwork
Actuators
Rodless cylinder
Double Rodless cylinder
Powered by
CAD模型選擇
{metalwork/actuators/rodless_cyl/rodless_double_cyl/rodless_double_cyl_asmtab.prj},{NB=2720160100CN(0///0/0)},{IDNR=},{ICODE=W0950168037},{VCODE=W0950167001},{DI=16},{TYPE=Rodless},{VERSION=2},{EX=0},{HUB=100},{HUBST=0},{MAT=C45 chromed rod (or rodless)},{SE=N},{AC1=0},{AC2=},{AC3=},{AC4=0},{INFO=Catalogue},{V1=6},{PPATH=rodless_double_cyl_asmtpl.prj},{A=130},{B=12},{C=15},{D=76},{E=64},{F=48},{G=M5},{H=12.0},{J=6.4},{K=32},{M=M5},{N=10},{M1=M3},{N1=7},{O=16},{P=53.5},{R=52.0},{S=42.0},{T=5.00},{U=34},{VW=42},{VS=18},{WW=51},{WS=27},{Y=4.5},{Z=37.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
CODE
Code
ⁿ/ₐ
DI
Ø Diameter
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
Thread
ⁿ/ₐ
H
[mm]
J
[mm]
K
[mm]
M
Thread
ⁿ/ₐ
N
[mm]
M1
Thread
ⁿ/ₐ
N1
[mm]
O
[mm]
P
[mm]
R
[mm]
S
[mm]
T
[mm]
U
[mm]
VW
[mm]
VS
[mm]
WW
[mm]
WS
[mm]
Y
[mm]
Z
[mm]
2720160100CN
2720160100CN
16
Rodless
C45 chromed rod (or rodle...
130
12
15
76
64
48
M5
12.0
6.4
32
M5
10
M3
7
16
53.5
52.0
42.0
5.00
34
42
18
51
27
4.5
37.5
2720250100CN
2720250100CN
25
Rodless
C45 chromed rod (or rodle...
200
17
23
120
100
80
1/8
18.5
8.5
50
M6
15
M5
12
20
74.0
74.0
59.0
7.50
50
63
27
72
41
7.0
53.5
2720320100CN
2720320100CN
32
Rodless
C45 chromed rod (or rodle...
250
23
27
150
110
90
1/4
22.5
10.5
55
M6
12
M6
14
20
95.0
93.0
78.0
7.50
70
86
40
100
56
8.0
74.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表