目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
MRF COMPACT N - Tecnopolymer ring
Metalwork
Fittings and Accessories
Accessories
Micro-flow-regulator series MRF
MRF COMPACT
Powered by
CAD模型選擇
{metalwork/fittings_and_accessories/accessories/micro_flow_regulator_ser_mrf/mrf_compact/mrf_n_t.prj},{NB=9021207B},{CODE=9021207B},{REF=MRF N T B 6 1/4},{F=1/4},{FX=13.157},{DI=6},{CH=15},{AMIN=38.8},{AMAX=43.7},{B=24.3},{C=8},{D=15.0},{E=11.3},{VER=6}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
REF
Description
ⁿ/ₐ
FX
[mm]
DI
Ø Diameter
[mm]
CH
[mm]
AMIN
[mm]
AMAX
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
9021001C
9021001C
MRF N T C 4 M5
5.000
4
9
27.7
31.0
19.1
4
9.5
9.2
9021101V
9021101V
MRF N T V 4 M5
5.000
4
9
27.7
31.0
19.1
4
9.5
9.2
9021201B
9021201B
MRF N T B 4 M5
5.000
4
9
27.7
31.0
19.1
4
9.5
9.2
9021005C
9021005C
MRF N T C 6 M5
5.000
6
9
27.7
31.0
20.8
4
9.5
11.3
9021105V
9021105V
MRF N T V 6 M5
5.000
6
9
27.7
31.0
20.8
4
9.5
11.3
9021205B
9021205B
MRF N T B 6 M5
5.000
6
9
27.7
31.0
20.8
4
9.5
11.3
9021002C
9021002C
MRF N T C 4 1/8
9.728
4
12
33.5
37.6
21.0
6
12.9
9.2
9021102V
9021102V
MRF N T V 4 1/8
9.728
4
12
33.5
37.6
21.0
6
12.9
9.2
9021202B
9021202B
MRF N T B 4 1/8
9.728
4
12
33.5
37.6
21.0
6
12.9
9.2
9021006C
9021006C
MRF N T C 6 1/8
9.728
6
12
33.5
37.6
22.3
6
12.9
11.3
9021106V
9021106V
MRF N T V 6 1/8
9.728
6
12
33.5
37.6
22.3
6
12.9
11.3
9021206B
9021206B
MRF N T B 6 1/8
9.728
6
12
33.5
37.6
22.3
6
12.9
11.3
9021008C
9021008C
MRF N T C 8 1/8
9.728
8
12
33.5
37.6
25.6
6
12.9
13.8
9021108V
9021108V
MRF N T V 8 1/8
9.728
8
12
33.5
37.6
25.6
6
12.9
13.8
9021208B
9021208B
MRF N T B 8 1/8
9.728
8
12
33.5
37.6
25.6
6
12.9
13.8
9021007C
9021007C
MRF N T C 6 1/4
13.157
6
15
38.8
43.7
24.3
8
15.0
11.3
9021107V
9021107V
MRF N T V 6 1/4
13.157
6
15
38.8
43.7
24.3
8
15.0
11.3
9021207B
9021207B
MRF N T B 6 1/4
13.157
6
15
38.8
43.7
24.3
8
15.0
11.3
9021009C
9021009C
MRF N T C 8 1/4
13.157
8
15
38.8
43.7
27.2
8
15.0
13.8
9021109V
9021109V
MRF N T V 8 1/4
13.157
8
15
38.8
43.7
27.2
8
15.0
13.8
9021209B
9021209B
MRF N T B 8 1/4
13.157
8
15
38.8
43.7
27.2
8
15.0
13.8
9021011C
9021011C
MRF N T C 10 1/4
13.157
10
15
38.8
43.7
28.6
8
15.0
16.0
9021111V
9021111V
MRF N T V 10 1/4
13.157
10
15
38.8
43.7
28.6
8
15.0
16.0
9021211B
9021211B
MRF N T B 10 1/4
13.157
10
15
38.8
43.7
28.6
8
15.0
16.0
9021014C
9021014C
MRF N T C 12 1/4
13.157
12
15
38.8
43.7
31.0
8
15.0
19.5
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表