目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
MRF COMPACT O - Tecnopolymer ring
Metalwork
Fittings and Accessories
Accessories
Micro-flow-regulator series MRF
MRF COMPACT
Powered by
CAD模型選擇
{metalwork/fittings_and_accessories/accessories/micro_flow_regulator_ser_mrf/mrf_compact/mrf_o_t.prj},{NB=9011606B},{CODE=9011606B},{REF=MRF O T B 6 1/4},{F=1/4},{FX=13.157},{DI=6},{CH=15},{AMIN=35.4},{AMAX=37.0},{A1=38.9},{B=24.3},{C=8},{D=15.0},{E=11.3},{VER=6}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
REF
Description
ⁿ/ₐ
F
ⁿ/ₐ
DI
Ø Diameter
[mm]
CH
[mm]
AMIN
[mm]
AMAX
[mm]
A1
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
9011001C
9011001C
MRF O T C 4 M5
M5
4
9
23.9
25.0
26.5
19.1
4
9.5
9.2
9011110V
9011110V
MRF O T V 4 M5
M5
4
9
23.9
25.0
26.5
19.1
4
9.5
9.2
9011601B
9011601B
MRF O T B 4 M5
M5
4
9
23.9
25.0
26.5
19.1
4
9.5
9.2
9011007C
9011007C
MRF O T C 6 M5
M5
6
9
23.9
25.0
26.5
20.8
4
9.5
11.3
9011105V
9011105V
MRF O T V 6 M5
M5
6
9
23.9
25.0
26.5
20.8
4
9.5
11.3
9011612B
9011612B
MRF O T B 6 M5
M5
6
9
23.9
25.0
26.5
20.8
4
9.5
11.3
9011011C
9011011C
MRF O T C 4 1/8
1/8
4
12
29.8
30.9
34.0
21.0
6
12.9
9.2
9011111V
9011111V
MRF O T V 4 1/8
1/8
4
12
29.8
30.9
34.0
21.0
6
12.9
9.2
9011602B
9011602B
MRF O T B 4 1/8
1/8
4
12
29.8
30.9
34.0
21.0
6
12.9
9.2
9011003C
9011003C
MRF O T C 6 1/8
1/8
6
12
29.8
30.9
34.0
22.3
6
12.9
11.3
9011101V
9011101V
MRF O T V 6 1/8
1/8
6
12
29.8
30.9
34.0
22.3
6
12.9
11.3
9011605B
9011605B
MRF O T B 6 1/8
1/8
6
12
29.8
30.9
34.0
22.3
6
12.9
11.3
9011005C
9011005C
MRF O T C 8 1/8
1/8
8
12
29.8
30.9
34.0
25.6
6
12.9
13.8
9011103V
9011103V
MRF O T V 8 1/8
1/8
8
12
29.8
30.9
34.0
25.6
6
12.9
13.8
9011607B
9011607B
MRF O T B 8 1/8
1/8
8
12
29.8
30.9
34.0
25.6
6
12.9
13.8
9011004C
9011004C
MRF O T C 6 1/4
1/4
6
15
35.4
37.0
38.9
24.3
8
15.0
11.3
9011102V
9011102V
MRF O T V 6 1/4
1/4
6
15
35.4
37.0
38.9
24.3
8
15.0
11.3
9011606B
9011606B
MRF O T B 6 1/4
1/4
6
15
35.4
37.0
38.9
24.3
8
15.0
11.3
9011006C
9011006C
MRF O T C 8 1/4
1/4
8
15
35.4
37.0
38.9
27.2
8
15.0
13.8
9011104V
9011104V
MRF O T V 8 1/4
1/4
8
15
35.4
37.0
38.9
27.2
8
15.0
13.8
9011608B
9011608B
MRF O T B 8 1/4
1/4
8
15
35.4
37.0
38.9
27.2
8
15.0
13.8
9011008C
9011008C
MRF O T C 8 1/4
1/4
10
15
35.4
37.0
38.9
28.6
8
15.0
16.0
9011106V
9011106V
MRF O T V 10 1/4
1/4
10
15
35.4
37.0
38.9
28.6
8
15.0
16.0
9011609B
9011609B
MRF O T B 10 1/4
1/4
10
15
35.4
37.0
38.9
28.6
8
15.0
16.0
9011014C
9011014C
MRF O T C 12 1/4
1/4
12
15
35.4
37.0
38.9
31.0
8
15.0
19.5
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表