目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
W097 - Silencer MW SFE
Metalwork
Fittings and Accessories
Accessories
Silencers
Powered by
CAD模型選擇
{metalwork/fittings_and_accessories/accessories/silencers/silencer_mw_sfe.prj},{NB=W0970530053},{CODE=W0970530053},{A=G 1/4},{F=7.7},{L=11.3},{CH=16},{NDMA=13.157},{VER=3}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CODE
Code
ⁿ/ₐ
A
ⁿ/ₐ
F
[mm]
L
[mm]
CH
[mm]
W0970530051
W0970530051
M5
3.7
4.7
8
W0970530052
W0970530052
G 1/8
6.2
8.2
13
W0970530053
W0970530053
G 1/4
7.7
11.3
16
W0970530054
W0970530054
G 3/8
8.0
11.5
19
W0970530055
W0970530055
G 1/2
9.0
13.0
24
W0970530056
W0970530056
G 3/4
9.0
15.0
30
W0970530057
W0970530057
G 1
10.0
18.0
36
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表