目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
W3606 - Starter
Metalwork
Fittings and Accessories
Accessories
Starter
Powered by
CAD模型選擇
{metalwork/fittings_and_accessories/accessories/starter/starter_vap.prj},{NB=W360600000249},{CODE=W3606000002},{DES=VAP 1/4},{F=G1/4},{F1=G1/4},{A=56.0},{A1=50},{B=20},{C=30},{CH=8},{D=4.5},{E=10},{H=49},{I=25.5},{I1=18.0},{I2=16},{L=10},{P=9},{P1=9}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
CODE
Code
ⁿ/ₐ
DES
Description
ⁿ/ₐ
F
ⁿ/ₐ
F1
ⁿ/ₐ
A
[mm]
A1
[mm]
B
[mm]
C
[mm]
CH
[mm]
D
[mm]
E
[mm]
I
[mm]
I1
[mm]
I2
[mm]
L
[mm]
P
[mm]
P1
[mm]
W3606000002
W3606000002
VAP 1/4
G1/4
G1/4
56.0
50
20
30
8
4.5
10
25.5
18.0
16
10
9
9
W3606000004
W3606000004
VAP 1/2
G1/2
G1/2
75.8
65
30
40
8
4.5
13
35.5
26.5
16
15
12
12
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表