目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
Rotary elbow, male, cylindrical R31
Metalwork
Fittings and Accessories
Fittings
Automatic fittings
Brass fittings
Rotary elbow, male, cylindrical R31
Powered by
CAD模型選擇
{metalwork/fittings_and_accessories/fittings/automatic_fittings/brass_fittings/rot_elb_mal_cyl_r31/rot_elb_mal_cyl_r31.prj},{NB=2L31009},{CODE=2L31009},{REF=RL31},{DI=6},{DIIXY=6},{F=1/4},{FX=13.157},{CH=14.0},{E=18.0},{E1=11.8},{L=21.9},{L1=21.1},{L1X=21.100},{P=8},{X1=5.500},{X2=11.100},{X3=0.640},{X4=1.500},{X5=4.400},{X6=7.900},{X7=9.900},{X8=9.000},{X9=5.300},{X10=0.890},{X11=12.880},{Y1=1.700},{Y2=1.800},{Y3=10.900},{Y4=11.000},{Y5=7.100},{Y6=9.000},{Y7=6.000},{Z1=2.500},{Z2=7.500},{Z3=10.000},{W1=21.900},{W2=6.600},{W3=5.000},{W4=22.100},{W5=8.200},{W6=1.000},{V1=2},{INFO=Catalogue}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
CODE
Code
ⁿ/ₐ
REF
Description
ⁿ/ₐ
DI
Ø Diameter
[mm]
F
[mm]
CH
[mm]
E
[mm]
E1
[mm]
L
[mm]
L1
[mm]
P
[mm]
2L31001
2L31001
RL31
4
M5
9.0
9.9
9.5
18.6
15.3
4
2L31002
2L31002
RL31
4
1/8
12.0
14.0
9.5
18.6
19.1
6
2L31003
2L31003
RL31
4
1/4
14.0
18.0
9.5
18.6
21.1
8
2031004
2031004
R31
5
M5
9.0
9.9
11.5
22.8
15.3
4
2031005
2031005
R31
5
1/8
12.0
14.0
11.5
23.0
19.1
6
2031006
2031006
R31
5
1/4
14.0
18.0
11.5
23.0
21.1
8
2L31007
2L31007
RL31
6
M5
9.0
9.9
11.8
21.9
15.3
4
2L31008
2L31008
RL31
6
1/8
12.0
14.0
11.8
21.9
19.1
6
2L31009
2L31009
RL31
6
1/4
14.0
18.0
11.8
21.9
21.1
8
2L31010
2L31010
RL31
8
1/8
12.0
14.0
13.5
25.4
19.1
6
2L31011
2L31011
RL31
8
1/4
14.0
18.0
13.5
25.4
21.1
8
2L31012
2L31012
RL31
8
3/8
17.0
22.0
13.8
23.6
27.1
9
2L31013
2L31013
RL31
10
1/4
14.0
18.0
16.0
27.2
24.8
8
2L31014
2L31014
RL31
10
3/8
17.0
22.0
16.0
27.2
27.1
9
2031015
2031015
RL31
10
1/2
22.0
26.0
16.0
27.2
30.7
11
2031016
2031016
RL31
12
1/4
14.0
18.0
20.0
30.0
25.6
8
2031017
2031017
RL31
12
3/8
17.0
22.0
20.0
30.0
27.1
9
2031018
2031018
RL31
12
1/2
22.0
26.0
20.0
30.0
30.7
11
2031019
2031019
RL31
14
1/2
22.0
26.0
21.3
33.0
32.3
11
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表