目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
B7 TEE CENTRAL
Metalwork
Fittings and Accessories
Fittings
Fittings series B
Fittings series B7
Powered by
CAD模型選擇
{metalwork/fittings_and_accessories/fittings/fittings_series_b/fitting_series_b7/fitting_b7_asmtab.prj},{NB=2207005},{IDNR=},{CODE=2207005},{REF=B7},{DI=8/6},{O=8/6},{F1=1/4},{CH=11},{CH1=14},{P=11.0},{L=24.0},{L1=20.0},{I=10.5},{R=5.000},{D=10.000},{DIY=6.000},{ND=13.157},{ND1=12.000},{P1=1.000},{OX=8.000},{L2=10.000},{VER=1},{PPATH=fitting_b7_asmtpl.prj},{INFO=Catalogue}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
CODE
Code
ⁿ/ₐ
REF
Description
ⁿ/ₐ
DI
Ø
ⁿ/ₐ
F1
Thread
ⁿ/ₐ
CH
Ch
ⁿ/ₐ
CH1
Ch1
ⁿ/ₐ
P
[mm]
L
[mm]
L1
[mm]
I
[mm]
2207001
2207001
B7
4/2
1/8
9
10
8.0
21.5
16.0
10.0
2207002
2207002
B7
6/4
1/8
9
12
8.0
22.0
16.0
8.5
2207003
2207003
B7
6/4
1/4
11
12
11.0
23.5
20.0
10.0
2207004
2207004
B7
8/6
1/8
11
14
8.0
24.0
17.0
10.5
2207005
2207005
B7
8/6
1/4
11
14
11.0
24.0
20.0
10.5
2207006
2207006
B7
8/6
3/8
13
14
12.0
27.0
23.5
13.5
2207007
2207007
B7
10/8
1/4
13
19
11.0
32.0
22.5
13.5
2207008
2207008
B7
10/8
3/8
13
19
12.0
32.0
23.5
13.5
2207010
2207010
B7
12/10
3/8
15
22
11.5
33.5
24.0
15.5
2207011
2207011
B7
12/10
1/2
20
22
13.0
38.0
30.0
20.0
2207012
2207012
B7
15/12
1/2
20
27
13.0
38.5
30.0
20.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表