目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
Straight, connector (C3)
Metalwork
Fittings and Accessories
Fittings
Fittings series C
Fittings series C3
Powered by
CAD模型選擇
{metalwork/fittings_and_accessories/fittings/fittings_series_c/fittings_series_c3/fittings_series_c3.prj},{NB=2303002},{CODE=2303002},{REF=C3},{DI=8/6},{F=1/8},{CH=12},{CH1=14},{P=8.0},{L=33.0},{D=5.0},{INFO=Catalogue}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CODE
Code
ⁿ/ₐ
REF
Ref.
ⁿ/ₐ
DI
Ø Diameter
[mm]
F
ⁿ/ₐ
CH
[mm]
CH1
[mm]
P
[mm]
L
[mm]
D
[mm]
2303001
2303001
C3
6/4
1/8
12
12
8.0
33.0
3.0
2303002
2303002
C3
8/6
1/8
12
14
8.0
33.0
5.0
2303003
2303003
C3
10/8
1/4
14
16
11.0
37.0
6.8
2303004
2303004
C3
12/10
3/8
17
19
11.5
42.0
8.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表