目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
Straight, conical, male RL1C F-NSF
Metalwork
Fittings and Accessories
Fittings
Automatic fittings Series F-NSF
Straight, conical, male RL1C F-NSF
Powered by
CAD模型選擇
{metalwork/fittings_and_accessories/fittings/fittings_series_f_nsf/straight_conical_male_rl1c_f_nsf/straight_conical_male_rl1c_f_nsf.prj},{NB=2F01C59},{CODE=2F01C59},{REF=R1/C F-NSF},{DI=8},{F=1/8},{CH=14},{CH1=5.0},{P=6.2},{L=27.5},{D=5.2},{E=16.0},{VERS=4.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CODE
Code
ⁿ/ₐ
REF
Description
ⁿ/ₐ
DI
Ø Diameter
[mm]
F
[mm]
CH
[mm]
CH1
[mm]
P
[mm]
L
[mm]
D
[mm]
E
[mm]
2F01C52
2F01C52
R1/C F-NSF
4
1/8
10
2.5
6.2
20.5
3.1
11.5
2F01C57
2F01C57
R1/C F-NSF
6
1/8
12
4.0
6.2
24.0
4.2
13.8
2F01C58
2F01C58
R1/C F-NSF
6
1/4
14
4.0
8.5
25.5
4.2
16.0
2F01C59
2F01C59
R1/C F-NSF
8
1/8
14
5.0
6.2
27.5
5.2
16.0
2F01C60
2F01C60
R1/C F-NSF
8
1/4
14
6.0
8.5
27.5
6.2
16.0
2F01C61
2F01C61
R1/C F-NSF
8
3/8
17
6.0
9.0
27.0
6.2
19.6
2F01C63
2F01C63
R1/C F-NSF
10
1/4
17
7.0
8.5
34.5
7.2
19.6
2F01C64
2F01C64
R1/C F-NSF
10
3/8
17
7.0
9.0
30.5
7.2
19.6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
KFG2N (Inch) - Union Nut
SMC
23.11.2021
Z7003 - Heater cartridges
STRACK
21.09.2022
Threaded adapter R6
Metalwork
21.07.2022
Straight, cylindrical, male R1 F-NSF
Metalwork
21.07.2022
Straight, cylindrical, male R1
Metalwork
21.07.2022
Straight, conical, male RL1C F-E
Metalwork
21.07.2022
CRQS-U - push-in fitting
Festo
12.02.2024
Straight, cylindrical, male R1 F-E PLUS
Metalwork
21.07.2022
QSL-R - push-in L-fitting
Festo
29.08.2023
PC-G - Straight Male Adaptor, Parallel,
AIRWORK
27.06.2022
EC 08-01
KCC Precision
12.07.2021
PC - Straight Male Adaptor, Taper
AIRWORK
27.06.2022
Rounded nipples
ASOH
17.02.2017
Straight, tapered , male R1/C
Metalwork
21.07.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表