目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
Fitting A20, Equal Male-Female Cross
Metalwork
Fittings and Accessories
Fittings
Standard fitting A
Standard fitting A20
Powered by
CAD模型選擇
{metalwork/fittings_and_accessories/fittings/standard_fittling_a/standard_fitting_a20/standard_fitting_a20.prj},{NB=2120001},{IDNR=},{CODE=2120001},{REF=A20},{F=1/8},{F1=1/8},{CH=10},{P=8.0},{P1=7},{L=16.5},{L1=20.5},{E=13.5},{INFO=Catalogue},{G=9.728},{XL=12.000},{DI=6.000},{DA=9.000},{T=10.000},{XCH=2.000},{VER=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
CODE
Code
ⁿ/ₐ
REF
Description
ⁿ/ₐ
F
Thread
ⁿ/ₐ
F1
Thread
ⁿ/ₐ
CH
Ch
[mm]
P
[mm]
P1
[mm]
L
[mm]
L1
[mm]
E
[mm]
2120001
2120001
A20
1/8
1/8
10
8.0
7
16.5
20.5
13.5
2120002
2120002
A20
1/4
1/4
13
10.5
8
24.5
26.0
17.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表