目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
RFL L G (BSP) Thread - pipe bidirectional
Metalwork
Fittings and Accessories
Line on Line
Microregulator Flow RFL L
Powered by
CAD模型選擇
{metalwork/fittings_and_accessories/line_on_line/microreg_flow_rfl_r/rfl_r_b_tp_asmtab.prj},{NB=9041710},{IDNR=},{CODE=9041710},{REF=RFL L B 1/8-Ø8},{F=1/8},{O=8},{P=6},{A=66.2},{A1=31.8},{A2=27.500},{B=44-49},{C=18.7},{D=9.1},{E=15.0},{E1=13.8},{G=26.0},{H=M15x1},{I=18.7},{I1=24},{CH=20},{CH1=14},{N=4.5},{PPATH=rfl_r_b_tp/rfl_r_b_tp_asmtpl.prj},{INFO=Catalogue}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
CODE
Code
ⁿ/ₐ
REF
Description
ⁿ/ₐ
F
Thread
ⁿ/ₐ
O
Ø
[mm]
P
[mm]
A
[mm]
A1
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
E1
[mm]
G
[mm]
H
Thread
ⁿ/ₐ
I
[mm]
I1
[mm]
CH
Ch
[mm]
CH1
Ch1
[mm]
N
N Max
[mm]
9041701
9041701
RFL L B M5-Ø4
M5
4
4
47.7
22.7
35.5-38.5
10.7
5.6
9.9
10.0
17.5
M9x0.75
12.8
16
11
9
4.0
9041702
9041702
RFL L B 1/8-Ø4
1/8
4
6
51.6
24.6
35.5-38.5
10.7
5.6
14.0
10.0
17.5
M9x0.75
12.8
16
11
12
4.0
9041708
9041708
RFL L B 1/8-Ø6
1/8
6
6
58.5
27.8
36-41
14.7
6.4
14.0
11.4
20.0
M12x0.75
14.6
20
15
12
4.0
9041709
9041709
RFL L B 1/4-Ø6
1/4
6
8
61.5
28.8
36-41
14.7
6.4
18.0
11.4
20.0
M12x0.75
14.6
20
15
14
4.0
9041710
9041710
RFL L B 1/8-Ø8
1/8
8
6
66.2
31.8
44-49
18.7
9.1
15.0
13.8
26.0
M15x1
18.7
24
20
14
4.5
9041711
9041711
RFL L B 1/4-Ø8
1/4
8
8
70.6
34.2
44-49
18.7
9.1
18.0
13.8
26.0
M15x1
18.7
24
20
14
4.5
9041712
9041712
RFL L B 3/8-Ø8
3/8
8
9
72.2
34.8
44-49
18.7
9.1
22.0
13.8
26.0
M15x1
18.7
24
20
17
4.5
9041715
9041715
RFL L U 1/4-Ø10
1/4
10
8
79.9
39.2
51.5 - 60
20.7
10.9
18.0
16.0
30.0
M18x1.5
21.4
26
22
16
5.5
9041716
9041716
RFL L U 3/8-Ø10
3/8
10
9
81.2
40.4
51.5 - 60
20.7
10.9
20.0
16.0
30.0
M18x1.5
21.4
26
22
17
5.5
9041717
9041717
RFL L U 1/2-Ø10
1/2
10
11
83.7
40.0
51.5 - 60
20.7
10.9
26.0
16.0
30.0
M18x1.5
21.4
26
22
22
5.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表