目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
RML line mounted pipe-thread miniature reducer
Metalwork
Fittings and Accessories
Line on Line
Miniature reducer RML, RMC, RMS
Powered by
CAD模型選擇
{metalwork/fittings_and_accessories/line_on_line/miniature_reducer/rml_fr_reducer_asmtab.prj},{NB=9061511},{IDNR=},{CODE=9061511},{REF=RML Ø8-1/4},{O=8},{F=1/4},{P=8},{A=70.6},{A1=34.2},{A2=27.500},{B=52-58},{C=18.7},{D=9.1},{E=18},{E1=13.8},{G=27.4},{H=M11x1},{I=18.7},{I1=24},{CH=13},{CH1=14},{N=3.8},{PPATH=rml_mini_reducer/rml_fr_reducer_asmtpl.prj},{INFO=Catalogue}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CODE
Code
ⁿ/ₐ
REF
Description
ⁿ/ₐ
O
Ø
[mm]
F
Thread
ⁿ/ₐ
P
[mm]
A
[mm]
A1
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
E1
[mm]
G
[mm]
H
Thread
ⁿ/ₐ
I
[mm]
I1
[mm]
CH
Ch
[mm]
CH1
Ch1
[mm]
N
N max
[mm]
9061508
9061508
RML Ø6-1/8
6
1/8
6
58.5
27.8
46-52
14.7
6.4
14
11.4
24.8
M9x0.75
14.6
20
11
12
4.5
9061509
9061509
RML Ø6-1/4
6
1/4
8
61.5
28.8
46-52
14.7
6.4
18
11.4
24.8
M9x0.75
14.6
20
11
14
4.5
9061510
9061510
RML Ø8-1/8
8
1/8
6
66.2
31.8
52-58
18.7
9.1
15
13.8
27.4
M11x1
18.7
24
13
14
3.8
9061511
9061511
RML Ø8-1/4
8
1/4
8
70.6
34.2
52-58
18.7
9.1
18
13.8
27.4
M11x1
18.7
24
13
14
3.8
9061512
9061512
RML Ø8-3/8
8
3/8
9
72.2
34.8
52-58
18.7
9.1
22
13.8
27.4
M11x1
18.7
24
13
17
3.8
9061515
9061515
RML-Ø10-1/4
10
1/4
8
79.9
39.2
59-66
21.0
10.9
18
16.0
30.0
M13x1
21.4
26
16
16
4.5
9061516
9061516
RML-Ø10-3/8
10
3/8
9
81.2
40.4
59-66
21.0
10.9
20
16.0
30.0
M13x1
21.4
26
16
17
4.5
9061517
9061517
RML-Ø10-1/2
10
1/2
11
83.7
40.0
59-66
21.0
10.9
26
16.0
30.0
M13x1
21.4
26
16
22
4.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表