目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
PNV-L pipe-pipe
Metalwork
Fittings and Accessories
Line on Line
In-line pneumatic valve PNV L
Powered by
CAD模型選擇
{metalwork/fittings_and_accessories/line_on_line/series_pnv_l/pnv_l_pp_asmtab.prj},{NB=9067616},{CODE=9067616},{REF=PNV L3/2 NC Ø6 - Ø6},{O=6},{A=49.4},{B=43.2},{C=14.7},{D=6.4},{E=11.4},{G=20},{H=M12x0.75},{I=14.6},{I1=20},{CH=15},{NMAX=12},{VER=1},{PPATH=parts/pnv_l_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
CODE
Code
ⁿ/ₐ
REF
Description
ⁿ/ₐ
O
Ø
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
G
[mm]
H
Thread
ⁿ/ₐ
I
[mm]
I1
[mm]
CH
Ch
[mm]
NMAX
Nmax
[mm]
9067616
9067616
PNV L3/2 NC Ø6 - Ø6
6
49.4
43.2
14.7
6.4
11.4
20
M12x0.75
14.6
20
15
12
9067624
9067624
PNV L3/2 NC Ø8 - Ø8
8
57.3
49.7
18.7
9.1
13.8
26
M15x1
18.7
24
17
11.8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表