目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
PNV-L pipe-thread
Metalwork
Fittings and Accessories
Line on Line
In-line pneumatic valve PNV L
Powered by
CAD模型選擇
{metalwork/fittings_and_accessories/line_on_line/series_pnv_l/pnv_l_pt_asmtab.prj},{NB=9067809},{CODE=9067809},{REF=PNV L3/2 NC Ø6 - 1/4},{F=1/4},{O=6},{P=8},{A=61.5},{A1=28.8},{B=43.2},{C=14.7},{D=6.4},{E=18},{E1=11.4},{G=20},{H=M12x0.75},{I=14.6},{I1=20},{CH=15},{CH1=14},{NMAX=12},{VER=2},{PPATH=parts/pnv_l_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
CODE
Code
ⁿ/ₐ
REF
Description
ⁿ/ₐ
F
Thread
ⁿ/ₐ
O
Ø
[mm]
P
[mm]
A
[mm]
A1
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
E1
[mm]
G
[mm]
H
Thread
ⁿ/ₐ
I
[mm]
I1
[mm]
CH
Ch
[mm]
CH1
Ch1
[mm]
NMAX
Nmax
[mm]
9067808
9067808
PNV L3/2 NC Ø6 - 1/8
1/8
6
6
58.5
27.8
43.2
14.7
6.4
14
11.4
20
M12x0.75
14.6
20
15
12
12
9067809
9067809
PNV L3/2 NC Ø6 - 1/4
1/4
6
8
61.5
28.8
43.2
14.7
6.4
18
11.4
20
M12x0.75
14.6
20
15
14
12
9067810
9067810
PNV L3/2 NC Ø8 - 1/8
1/8
8
6
66.2
31.8
49.7
18.7
9.1
15
13.8
26
M15x1
18.7
24
17
14
11.8
9067811
9067811
PNV L3/2 NC Ø8 - 1/4
1/4
8
8
70.6
34.2
49.7
18.7
9.1
18
13.8
26
M15x1
18.7
24
17
14
11.8
9067812
9067812
PNV L3/2 NC Ø8 - 3/8
3/8
8
9
72.2
34.8
49.7
18.7
9.1
22
13.8
26
M15x1
18.7
24
17
17
11.8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表